]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/da850evm_direct_nor_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / da850evm_direct_nor_defconfig
1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_DAVINCI=y
4 CONFIG_SYS_TEXT_BASE=0x60000000
5 CONFIG_TARGET_DA850EVM=y
6 CONFIG_DA850_LOWLEVEL=y
7 CONFIG_TI_COMMON_CMD_OPTIONS=y
8 CONFIG_SYS_MALLOC_F_LEN=0x800
9 CONFIG_NR_DRAM_BANKS=1
10 CONFIG_ENV_SIZE=0x2800
11 CONFIG_ENV_SECT_SIZE=0x20000
12 CONFIG_DM_GPIO=y
13 CONFIG_DEFAULT_DEVICE_TREE="da850-evm"
14 CONFIG_BOOTDELAY=3
15 CONFIG_USE_BOOTARGS=y
16 CONFIG_BOOTARGS="mem=32M console=ttyS2,115200n8 root=/dev/mtdblock2 rw noinitrd ip=dhcp"
17 # CONFIG_DISPLAY_CPUINFO is not set
18 # CONFIG_DISPLAY_BOARDINFO is not set
19 CONFIG_BOARD_EARLY_INIT_F=y
20 CONFIG_MISC_INIT_R=y
21 CONFIG_HUSH_PARSER=y
22 CONFIG_SYS_PROMPT="U-Boot > "
23 # CONFIG_CMD_BOOTZ is not set
24 CONFIG_CMD_IMLS=y
25 CONFIG_CRC32_VERIFY=y
26 CONFIG_CMD_MX_CYCLIC=y
27 CONFIG_CMD_DM=y
28 # CONFIG_CMD_GPT is not set
29 # CONFIG_CMD_MMC is not set
30 CONFIG_CMD_MTD=y
31 # CONFIG_CMD_PART is not set
32 # CONFIG_CMD_SF is not set
33 # CONFIG_CMD_SPI is not set
34 # CONFIG_CMD_SETEXPR is not set
35 CONFIG_BOOTP_DNS2=y
36 # CONFIG_CMD_TIME is not set
37 CONFIG_CMD_MTDPARTS=y
38 CONFIG_MTDIDS_DEFAULT="nor0=physmap-flash.2"
39 CONFIG_MTDPARTS_DEFAULT="mtdparts=physmap-flash.2:1m(u-boot),128k(u-boot-env),-(spare)"
40 CONFIG_CMD_DIAG=y
41 CONFIG_OF_CONTROL=y
42 CONFIG_ENV_IS_IN_FLASH=y
43 CONFIG_ENV_ADDR=0x60100000
44 CONFIG_VERSION_VARIABLE=y
45 CONFIG_BOOTP_SEND_HOSTNAME=y
46 CONFIG_DM=y
47 CONFIG_BLK=y
48 CONFIG_DA8XX_GPIO=y
49 CONFIG_DM_I2C=y
50 CONFIG_SYS_I2C_DAVINCI=y
51 # CONFIG_MMC is not set
52 CONFIG_MTD=y
53 CONFIG_DM_MTD=y
54 CONFIG_MTD_NOR_FLASH=y
55 CONFIG_FLASH_CFI_DRIVER=y
56 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
57 CONFIG_FLASH_CFI_MTD=y
58 CONFIG_SYS_FLASH_PROTECTION=y
59 CONFIG_SYS_FLASH_CFI=y
60 CONFIG_DM_SPI_FLASH=y
61 CONFIG_SPI_FLASH_STMICRO=y
62 CONFIG_SPI_FLASH_WINBOND=y
63 CONFIG_DM_ETH=y
64 CONFIG_MII=y
65 CONFIG_DRIVER_TI_EMAC=y
66 CONFIG_PHY=y
67 CONFIG_PHY_DA8XX_USB=y
68 CONFIG_PINCTRL=y
69 CONFIG_PINCTRL_SINGLE=y
70 CONFIG_SPECIFY_CONSOLE_INDEX=y
71 CONFIG_DM_SERIAL=y
72 CONFIG_SYS_NS16550=y
73 CONFIG_SPI=y
74 CONFIG_DM_SPI=y
75 CONFIG_DAVINCI_SPI=y
76 CONFIG_USB=y
77 CONFIG_DM_USB=y
78 CONFIG_USB_OHCI_HCD=y
79 CONFIG_USB_OHCI_DA8XX=y
80 CONFIG_USB_MUSB_HOST=y
81 CONFIG_USB_MUSB_DA8XX=y
82 CONFIG_USB_MUSB_PIO_ONLY=y
83 CONFIG_USB_STORAGE=y