1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_MVEBU=y
4 CONFIG_SYS_TEXT_BASE=0x00800000
5 CONFIG_SYS_MALLOC_F_LEN=0x2000
6 CONFIG_SYS_MEMTEST_START=0x00800000
7 CONFIG_SYS_MEMTEST_END=0x00ffffff
8 CONFIG_TARGET_DB_XC3_24G4XG=y
9 CONFIG_ENV_SIZE=0x10000
10 CONFIG_ENV_OFFSET=0x100000
11 CONFIG_ENV_SECT_SIZE=0x40000
12 CONFIG_BUILD_TARGET="u-boot.kwb"
13 CONFIG_DEFAULT_DEVICE_TREE="armada-xp-db-xc3-24g4xg"
14 CONFIG_FIT=y
15 CONFIG_FIT_VERBOSE=y
16 CONFIG_FIT_BEST_MATCH=y
17 CONFIG_USE_PREBOOT=y
18 CONFIG_SYS_CONSOLE_INFO_QUIET=y
19 CONFIG_CMD_MEMTEST=y
20 CONFIG_SYS_ALT_MEMTEST=y
21 # CONFIG_CMD_FLASH is not set
22 CONFIG_CMD_I2C=y
23 CONFIG_CMD_SPI=y
24 CONFIG_CMD_USB=y
25 # CONFIG_CMD_SETEXPR is not set
26 CONFIG_CMD_DHCP=y
27 CONFIG_CMD_TFTPPUT=y
28 CONFIG_CMD_MII=y
29 CONFIG_CMD_PING=y
30 CONFIG_CMD_CACHE=y
31 CONFIG_CMD_TIME=y
32 CONFIG_CMD_EXT2=y
33 CONFIG_CMD_EXT4=y
34 CONFIG_CMD_FAT=y
35 CONFIG_CMD_FS_GENERIC=y
36 CONFIG_CMD_UBI=y
37 CONFIG_ENV_OVERWRITE=y
38 CONFIG_ENV_IS_IN_SPI_FLASH=y
39 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
40 CONFIG_BLK=y
41 CONFIG_DM_I2C=y
42 CONFIG_SYS_I2C_MVTWSI=y
43 # CONFIG_MMC is not set
44 CONFIG_MTD=y
45 CONFIG_MTD_RAW_NAND=y
46 CONFIG_SYS_NAND_USE_FLASH_BBT=y
47 CONFIG_NAND_PXA3XX=y
48 CONFIG_SPI_FLASH_SFDP_SUPPORT=y
49 CONFIG_SPI_FLASH_MACRONIX=y
50 CONFIG_SPI_FLASH_STMICRO=y
51 CONFIG_SPI_FLASH_SST=y
52 # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
53 CONFIG_PCI=y
54 CONFIG_PCI_MVEBU=y
55 CONFIG_SYS_NS16550=y
56 CONFIG_KIRKWOOD_SPI=y
57 CONFIG_USB=y
58 CONFIG_DM_USB=y
59 CONFIG_USB_EHCI_HCD=y
60 CONFIG_USB_STORAGE=y
61 CONFIG_USB_HOST_ETHER=y
62 CONFIG_USB_ETHER_ASIX=y
63 CONFIG_USB_ETHER_RTL8152=y
64 CONFIG_USB_ETHER_SMSC95XX=y