1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_MVEBU=y
4 CONFIG_SYS_TEXT_BASE=0x00800000
5 CONFIG_SPL_LIBCOMMON_SUPPORT=y
6 CONFIG_SPL_LIBGENERIC_SUPPORT=y
7 CONFIG_SYS_MALLOC_F_LEN=0x2000
8 CONFIG_NR_DRAM_BANKS=2
9 CONFIG_TARGET_DS414=y
10 CONFIG_ENV_SIZE=0x10000
11 CONFIG_ENV_OFFSET=0x7E0000
12 CONFIG_ENV_SECT_SIZE=0x10000
13 CONFIG_SYS_SPI_U_BOOT_OFFS=0x24000
14 CONFIG_SPL_TEXT_BASE=0x40004030
15 CONFIG_SPL_SERIAL_SUPPORT=y
16 CONFIG_SPL=y
17 CONFIG_DEBUG_UART_BASE=0xd0012000
18 CONFIG_DEBUG_UART_CLOCK=250000000
19 CONFIG_DEFAULT_DEVICE_TREE="armada-xp-synology-ds414"
20 CONFIG_DEBUG_UART=y
21 CONFIG_BOOTDELAY=3
22 CONFIG_USE_BOOTARGS=y
23 CONFIG_BOOTARGS="console=ttyS0,115200 ip=off initrd=0x8000040,8M root=/dev/md0 rw syno_hw_version=DS414r1 ihd_num=4 netif_num=2 flash_size=8 SataLedSpecial=1 HddHotplug=1"
24 # CONFIG_USE_PREBOOT is not set
25 # CONFIG_DISPLAY_BOARDINFO is not set
26 CONFIG_DISPLAY_BOARDINFO_LATE=y
27 CONFIG_MISC_INIT_R=y
28 CONFIG_SPL_I2C_SUPPORT=y
29 # CONFIG_CMD_FLASH is not set
30 CONFIG_CMD_I2C=y
31 CONFIG_CMD_PCI=y
32 CONFIG_CMD_SPI=y
33 CONFIG_CMD_USB=y
34 # CONFIG_CMD_SETEXPR is not set
35 CONFIG_CMD_DHCP=y
36 CONFIG_CMD_TFTPPUT=y
37 CONFIG_CMD_MII=y
38 CONFIG_CMD_PING=y
39 CONFIG_CMD_TIME=y
40 CONFIG_CMD_EXT2=y
41 CONFIG_CMD_FAT=y
42 CONFIG_CMD_JFFS2=y
43 CONFIG_CMD_MTDPARTS=y
44 CONFIG_CMD_UBI=y
45 CONFIG_ISO_PARTITION=y
46 CONFIG_ENV_OVERWRITE=y
47 CONFIG_USE_ENV_SPI_MAX_HZ=y
48 CONFIG_ENV_SPI_MAX_HZ=50000000
49 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
50 CONFIG_SPL_OF_TRANSLATE=y
51 CONFIG_BLK=y
52 # CONFIG_MMC is not set
53 CONFIG_MTD=y
54 CONFIG_SPI_FLASH_STMICRO=y
55 CONFIG_PHY_ADDR_ENABLE=y
56 CONFIG_PHY_MARVELL=y
57 CONFIG_PHY_GIGE=y
58 CONFIG_MVNETA=y
59 CONFIG_MII=y
60 CONFIG_PCI=y
61 CONFIG_PCI_MVEBU=y
62 CONFIG_DEBUG_UART_SHIFT=2
63 CONFIG_SYS_NS16550=y
64 CONFIG_KIRKWOOD_SPI=y
65 CONFIG_USB=y
66 CONFIG_DM_USB=y
67 CONFIG_USB_XHCI_HCD=y
68 # CONFIG_USB_XHCI_MVEBU is not set
69 CONFIG_USB_XHCI_PCI=y
70 CONFIG_USB_EHCI_HCD=y
71 CONFIG_USB_STORAGE=y