1 CONFIG_X86=y
2 CONFIG_NR_DRAM_BANKS=8
3 CONFIG_ENV_SIZE=0x1000
4 CONFIG_PRE_CON_BUF_ADDR=0x100000
5 CONFIG_DEFAULT_DEVICE_TREE="efi-x86_payload"
6 CONFIG_VENDOR_EFI=y
7 CONFIG_TARGET_EFI_PAYLOAD=y
8 CONFIG_FIT=y
9 CONFIG_FIT_SIGNATURE=y
10 CONFIG_SHOW_BOOT_PROGRESS=y
11 CONFIG_USE_BOOTARGS=y
12 CONFIG_BOOTARGS="root=/dev/sdb3 init=/sbin/init rootwait ro"
13 CONFIG_PRE_CONSOLE_BUFFER=y
14 CONFIG_SYS_CONSOLE_INFO_QUIET=y
15 CONFIG_DISPLAY_BOARDINFO_LATE=y
16 CONFIG_LAST_STAGE_INIT=y
17 CONFIG_HUSH_PARSER=y
18 CONFIG_CMD_IDE=y
19 CONFIG_CMD_MMC=y
20 CONFIG_CMD_PART=y
21 CONFIG_CMD_USB=y
22 # CONFIG_CMD_SETEXPR is not set
23 CONFIG_CMD_DHCP=y
24 # CONFIG_CMD_NFS is not set
25 CONFIG_CMD_PING=y
26 CONFIG_CMD_TIME=y
27 CONFIG_CMD_EXT2=y
28 CONFIG_CMD_EXT4=y
29 CONFIG_CMD_EXT4_WRITE=y
30 CONFIG_CMD_FAT=y
31 CONFIG_CMD_FS_GENERIC=y
32 CONFIG_MAC_PARTITION=y
33 CONFIG_ISO_PARTITION=y
34 CONFIG_EFI_PARTITION=y
35 CONFIG_ENV_OVERWRITE=y
36 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
37 CONFIG_REGMAP=y
38 CONFIG_SYSCON=y
39 # CONFIG_PCI_PNP is not set
40 # CONFIG_GZIP is not set
41 CONFIG_EFI=y
42 CONFIG_EFI_STUB=y