]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/imx8mn_ddr4_evk_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / imx8mn_ddr4_evk_defconfig
1 CONFIG_ARM=y
2 CONFIG_ARCH_IMX8M=y
3 CONFIG_SYS_TEXT_BASE=0x40200000
4 CONFIG_SPL_GPIO_SUPPORT=y
5 CONFIG_SPL_LIBCOMMON_SUPPORT=y
6 CONFIG_SPL_LIBGENERIC_SUPPORT=y
7 CONFIG_SYS_MALLOC_F_LEN=0x10000
8 CONFIG_ENV_SIZE=0x1000
9 CONFIG_ENV_OFFSET=0x400000
10 CONFIG_SYS_I2C_MXC_I2C1=y
11 CONFIG_SYS_I2C_MXC_I2C2=y
12 CONFIG_SYS_I2C_MXC_I2C3=y
13 CONFIG_DM_GPIO=y
14 CONFIG_SPL_TEXT_BASE=0x912000
15 CONFIG_TARGET_IMX8MN_DDR4_EVK=y
16 CONFIG_SPL_MMC_SUPPORT=y
17 CONFIG_SPL_SERIAL_SUPPORT=y
18 CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
19 CONFIG_SPL=y
20 CONFIG_SPL_IMX_ROMAPI_LOADADDR=0x48000000
21 CONFIG_DEFAULT_DEVICE_TREE="imx8mn-ddr4-evk"
22 CONFIG_FIT=y
23 CONFIG_FIT_EXTERNAL_OFFSET=0x3000
24 CONFIG_SPL_LOAD_FIT=y
25 # CONFIG_USE_SPL_FIT_GENERATOR is not set
26 CONFIG_OF_SYSTEM_SETUP=y
27 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/freescale/imx8mn_evk/imximage-8mn-ddr4.cfg"
28 CONFIG_DEFAULT_FDT_FILE="imx8mn-ddr4-evk.dtb"
29 CONFIG_BOARD_LATE_INIT=y
30 CONFIG_SPL_BOARD_INIT=y
31 CONFIG_SPL_BOOTROM_SUPPORT=y
32 CONFIG_SPL_SEPARATE_BSS=y
33 CONFIG_SPL_I2C_SUPPORT=y
34 CONFIG_SPL_WATCHDOG_SUPPORT=y
35 CONFIG_HUSH_PARSER=y
36 CONFIG_SYS_PROMPT="u-boot=> "
37 # CONFIG_CMD_EXPORTENV is not set
38 # CONFIG_CMD_IMPORTENV is not set
39 CONFIG_CMD_ERASEENV=y
40 # CONFIG_CMD_CRC32 is not set
41 CONFIG_CMD_CLK=y
42 CONFIG_CMD_FUSE=y
43 CONFIG_CMD_GPIO=y
44 CONFIG_CMD_I2C=y
45 CONFIG_CMD_MMC=y
46 CONFIG_CMD_CACHE=y
47 CONFIG_CMD_REGULATOR=y
48 CONFIG_CMD_EXT2=y
49 CONFIG_CMD_EXT4=y
50 CONFIG_CMD_EXT4_WRITE=y
51 CONFIG_CMD_FAT=y
52 CONFIG_OF_CONTROL=y
53 CONFIG_SPL_OF_CONTROL=y
54 CONFIG_ENV_OVERWRITE=y
55 CONFIG_ENV_IS_IN_MMC=y
56 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
57 CONFIG_SYS_MMC_ENV_DEV=1
58 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
59 CONFIG_SPL_DM=y
60 CONFIG_SPL_CLK_COMPOSITE_CCF=y
61 CONFIG_CLK_COMPOSITE_CCF=y
62 CONFIG_SPL_CLK_IMX8MN=y
63 CONFIG_CLK_IMX8MN=y
64 CONFIG_MXC_GPIO=y
65 CONFIG_DM_I2C=y
66 CONFIG_SYS_I2C_MXC=y
67 CONFIG_DM_MMC=y
68 CONFIG_SUPPORT_EMMC_BOOT=y
69 CONFIG_MMC_IO_VOLTAGE=y
70 CONFIG_MMC_UHS_SUPPORT=y
71 CONFIG_MMC_HS400_ES_SUPPORT=y
72 CONFIG_MMC_HS400_SUPPORT=y
73 CONFIG_FSL_ESDHC_IMX=y
74 CONFIG_PHYLIB=y
75 CONFIG_DM_ETH=y
76 CONFIG_PINCTRL=y
77 CONFIG_SPL_PINCTRL=y
78 CONFIG_PINCTRL_IMX8M=y
79 CONFIG_DM_REGULATOR=y
80 CONFIG_DM_REGULATOR_FIXED=y
81 CONFIG_DM_REGULATOR_GPIO=y
82 CONFIG_MXC_UART=y
83 CONFIG_SYSRESET=y
84 CONFIG_SPL_SYSRESET=y
85 CONFIG_SYSRESET_PSCI=y
86 CONFIG_SYSRESET_WATCHDOG=y
87 CONFIG_DM_THERMAL=y
88 CONFIG_IMX_WATCHDOG=y