]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/integratorcp_cm920t_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / integratorcp_cm920t_defconfig
1 CONFIG_ARM=y
2 CONFIG_ARCH_INTEGRATOR=y
3 CONFIG_SYS_TEXT_BASE=0x01000000
4 CONFIG_ARCH_INTEGRATOR_CP=y
5 CONFIG_CM920T=y
6 CONFIG_NR_DRAM_BANKS=1
7 CONFIG_ENV_SIZE=0x2000
8 CONFIG_ENV_SECT_SIZE=0x40000
9 CONFIG_USE_BOOTARGS=y
10 CONFIG_BOOTARGS="root=/dev/mtdblock0 console=ttyAMA0 console=tty ip=dhcp netdev=27,0,0xfc800000,0xfc800010,eth0 video=clcdfb:0"
11 # CONFIG_DISPLAY_CPUINFO is not set
12 # CONFIG_DISPLAY_BOARDINFO is not set
13 CONFIG_MISC_INIT_R=y
14 CONFIG_HUSH_PARSER=y
15 # CONFIG_CMDLINE_EDITING is not set
16 # CONFIG_AUTO_COMPLETE is not set
17 CONFIG_SYS_PROMPT="Integrator-CP # "
18 CONFIG_CMD_IMLS=y
19 CONFIG_CMD_ARMFLASH=y
20 # CONFIG_CMD_SETEXPR is not set
21 CONFIG_ENV_ADDR=0x24F00000
22 # CONFIG_MMC is not set
23 CONFIG_MTD_NOR_FLASH=y
24 CONFIG_FLASH_CFI_DRIVER=y
25 CONFIG_SYS_FLASH_PROTECTION=y
26 CONFIG_SYS_FLASH_CFI=y
27 CONFIG_BAUDRATE=38400
28 CONFIG_OF_LIBFDT=y