1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 # CONFIG_SYS_THUMB_BUILD is not set
4 CONFIG_ARCH_RMOBILE=y
5 CONFIG_SYS_TEXT_BASE=0x00000000
6 CONFIG_NR_DRAM_BANKS=1
7 CONFIG_ENV_SIZE=0x40000
8 CONFIG_ENV_SECT_SIZE=0x40000
9 CONFIG_ARCH_RMOBILE_BOARD_STRING="KMC KZM-A9-GT"
10 CONFIG_TARGET_KZM9G=y
11 CONFIG_BOOTDELAY=3
12 CONFIG_USE_BOOTARGS=y
13 CONFIG_BOOTARGS="root=/dev/null console=ttySC4,115200"
14 # CONFIG_CMDLINE_EDITING is not set
15 # CONFIG_AUTO_COMPLETE is not set
16 CONFIG_SYS_PROMPT="KZM-A9-GT# "
17 CONFIG_CMD_BOOTZ=y
18 CONFIG_CMD_IMLS=y
19 CONFIG_CMD_I2C=y
20 # CONFIG_CMD_SETEXPR is not set
21 CONFIG_CMD_DHCP=y
22 CONFIG_CMD_PING=y
23 CONFIG_CMD_FAT=y
24 CONFIG_ENV_IS_IN_FLASH=y
25 CONFIG_ENV_ADDR=0x40000
26 CONFIG_VERSION_VARIABLE=y
27 # CONFIG_MMC is not set
28 CONFIG_MTD=y
29 CONFIG_MTD_NOR_FLASH=y
30 CONFIG_FLASH_CFI_DRIVER=y
31 CONFIG_SYS_FLASH_CFI=y
32 CONFIG_SMC911X=y
33 CONFIG_SMC911X_BASE=0x10000000
34 CONFIG_SMC911X_32_BIT=y
35 CONFIG_SCIF_CONSOLE=y
36 # CONFIG_FAT_WRITE is not set
37 CONFIG_OF_LIBFDT=y