]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/ls1012afrwy_qspi_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / ls1012afrwy_qspi_defconfig
1 CONFIG_ARM=y
2 CONFIG_TARGET_LS1012AFRWY=y
3 CONFIG_SYS_TEXT_BASE=0x40100000
4 CONFIG_NR_DRAM_BANKS=2
5 CONFIG_SYS_MEMTEST_START=0x80000000
6 CONFIG_SYS_MEMTEST_END=0x9fffffff
7 CONFIG_ENV_SIZE=0x2000
8 CONFIG_ENV_OFFSET=0x1D0000
9 CONFIG_ENV_SECT_SIZE=0x10000
10 CONFIG_DM_GPIO=y
11 CONFIG_FSL_LS_PPA=y
12 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1012a-frwy"
13 CONFIG_AHCI=y
14 CONFIG_DISTRO_DEFAULTS=y
15 # CONFIG_SYS_MALLOC_F is not set
16 CONFIG_FIT_VERBOSE=y
17 CONFIG_OF_BOARD_SETUP=y
18 CONFIG_OF_STDOUT_VIA_ALIAS=y
19 CONFIG_SYS_EXTRA_OPTIONS="QSPI_BOOT"
20 CONFIG_QSPI_BOOT=y
21 CONFIG_BOOTDELAY=10
22 CONFIG_USE_BOOTARGS=y
23 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 quiet lpj=250000"
24 # CONFIG_DISPLAY_BOARDINFO is not set
25 CONFIG_DISPLAY_BOARDINFO_LATE=y
26 CONFIG_CMD_GREPENV=y
27 CONFIG_CMD_MEMINFO=y
28 CONFIG_CMD_MEMTEST=y
29 CONFIG_CMD_GPIO=y
30 CONFIG_CMD_GPT=y
31 CONFIG_CMD_I2C=y
32 CONFIG_CMD_MMC=y
33 CONFIG_CMD_PCI=y
34 CONFIG_CMD_USB=y
35 # CONFIG_CMD_SETEXPR is not set
36 CONFIG_CMD_CACHE=y
37 CONFIG_OF_CONTROL=y
38 CONFIG_ENV_OVERWRITE=y
39 CONFIG_ENV_IS_IN_SPI_FLASH=y
40 CONFIG_ENV_ADDR=0x401D0000
41 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
42 CONFIG_NET_RANDOM_ETHADDR=y
43 CONFIG_DM=y
44 CONFIG_SATA_CEVA=y
45 CONFIG_DM_I2C=y
46 CONFIG_DM_MMC=y
47 CONFIG_FSL_ESDHC=y
48 CONFIG_MTD=y
49 CONFIG_DM_SPI_FLASH=y
50 CONFIG_SPI_FLASH_WINBOND=y
51 CONFIG_FSL_PFE=y
52 CONFIG_DM_ETH=y
53 CONFIG_E1000=y
54 CONFIG_NVME=y
55 CONFIG_PCI=y
56 CONFIG_DM_PCI=y
57 CONFIG_DM_PCI_COMPAT=y
58 CONFIG_PCIE_LAYERSCAPE_RC=y
59 CONFIG_DM_RTC=y
60 CONFIG_DM_SCSI=y
61 CONFIG_SYS_NS16550=y
62 CONFIG_SPI=y
63 CONFIG_DM_SPI=y
64 CONFIG_USB=y
65 CONFIG_DM_USB=y
66 CONFIG_USB_XHCI_HCD=y
67 CONFIG_USB_XHCI_DWC3=y