1 CONFIG_ARM=y
2 CONFIG_TARGET_LS1021ATWR=y
3 CONFIG_SYS_TEXT_BASE=0x60100000
4 CONFIG_NR_DRAM_BANKS=1
5 CONFIG_SYS_MEMTEST_START=0x80000000
6 CONFIG_SYS_MEMTEST_END=0x9fffffff
7 CONFIG_ENV_SIZE=0x20000
8 CONFIG_NXP_ESBC=y
9 CONFIG_DM_GPIO=y
10 CONFIG_DEFAULT_DEVICE_TREE="ls1021a-twr-duart"
11 CONFIG_AHCI=y
12 CONFIG_DISTRO_DEFAULTS=y
13 # CONFIG_SYS_MALLOC_F is not set
14 CONFIG_FIT=y
15 CONFIG_FIT_VERBOSE=y
16 CONFIG_OF_BOARD_SETUP=y
17 CONFIG_OF_STDOUT_VIA_ALIAS=y
18 CONFIG_BOOTDELAY=3
19 CONFIG_USE_BOOTARGS=y
20 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0"
21 CONFIG_SILENT_CONSOLE=y
22 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
23 CONFIG_MISC_INIT_R=y
24 CONFIG_CMD_IMLS=y
25 CONFIG_CMD_GREPENV=y
26 CONFIG_CMD_MEMINFO=y
27 CONFIG_CMD_MEMTEST=y
28 CONFIG_CMD_GPIO=y
29 CONFIG_CMD_GPT=y
30 CONFIG_CMD_I2C=y
31 CONFIG_CMD_MMC=y
32 CONFIG_CMD_USB=y
33 # CONFIG_CMD_SETEXPR is not set
34 CONFIG_OF_CONTROL=y
35 CONFIG_ENV_OVERWRITE=y
36 CONFIG_DM=y
37 CONFIG_SATA_CEVA=y
38 CONFIG_DM_I2C=y
39 CONFIG_DM_MMC=y
40 CONFIG_FSL_ESDHC=y
41 CONFIG_MTD=y
42 CONFIG_MTD_NOR_FLASH=y
43 CONFIG_FLASH_CFI_DRIVER=y
44 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
45 CONFIG_SYS_FLASH_CFI=y
46 CONFIG_PHY_ATHEROS=y
47 CONFIG_DM_ETH=y
48 CONFIG_DM_MDIO=y
49 CONFIG_PHY_GIGE=y
50 CONFIG_E1000=y
51 CONFIG_MII=y
52 CONFIG_TSEC_ENET=y
53 CONFIG_NVME=y
54 CONFIG_PCI=y
55 CONFIG_DM_PCI=y
56 CONFIG_DM_PCI_COMPAT=y
57 CONFIG_PCIE_LAYERSCAPE_RC=y
58 CONFIG_DM_SCSI=y
59 CONFIG_SYS_NS16550=y
60 CONFIG_USB=y
61 CONFIG_DM_USB=y
62 CONFIG_USB_XHCI_HCD=y
63 CONFIG_USB_XHCI_DWC3=y
64 CONFIG_RSA=y
65 CONFIG_SPL_RSA=y