1 CONFIG_ARM=y
2 CONFIG_TARGET_LS1043AQDS=y
3 CONFIG_SYS_TEXT_BASE=0x82000000
4 CONFIG_SPL_LIBCOMMON_SUPPORT=y
5 CONFIG_SPL_LIBGENERIC_SUPPORT=y
6 CONFIG_NR_DRAM_BANKS=2
7 CONFIG_SYS_MEMTEST_START=0x80000000
8 CONFIG_SYS_MEMTEST_END=0x9fffffff
9 CONFIG_ENV_SIZE=0x2000
10 CONFIG_ENV_OFFSET=0x300000
11 CONFIG_DM_GPIO=y
12 CONFIG_SPL_TEXT_BASE=0x10000000
13 CONFIG_FSL_LS_PPA=y
14 CONFIG_SPL_MMC_SUPPORT=y
15 CONFIG_SPL_SERIAL_SUPPORT=y
16 CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
17 CONFIG_SPL=y
18 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1043a-qds-duart"
19 CONFIG_AHCI=y
20 CONFIG_DISTRO_DEFAULTS=y
21 CONFIG_FIT_VERBOSE=y
22 CONFIG_OF_BOARD_SETUP=y
23 CONFIG_SYS_EXTRA_OPTIONS="RAMBOOT_PBL,SD_BOOT,SD_BOOT_QSPI"
24 CONFIG_SD_BOOT=y
25 CONFIG_BOOTDELAY=10
26 CONFIG_USE_BOOTARGS=y
27 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)"
28 # CONFIG_USE_BOOTCOMMAND is not set
29 CONFIG_MISC_INIT_R=y
30 CONFIG_SPL_FSL_PBL=y
31 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y
32 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0xf0
33 CONFIG_SPL_ENV_SUPPORT=y
34 CONFIG_SPL_I2C_SUPPORT=y
35 CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y
36 CONFIG_SPL_WATCHDOG_SUPPORT=y
37 CONFIG_CMD_BOOTZ=y
38 CONFIG_CMD_GREPENV=y
39 CONFIG_CMD_MEMINFO=y
40 CONFIG_CMD_MEMTEST=y
41 CONFIG_CMD_GPIO=y
42 CONFIG_CMD_GPT=y
43 CONFIG_CMD_I2C=y
44 CONFIG_CMD_MMC=y
45 CONFIG_CMD_USB=y
46 CONFIG_CMD_CACHE=y
47 CONFIG_MP=y
48 CONFIG_MTDPARTS_DEFAULT="mtdparts=spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)"
49 # CONFIG_SPL_EFI_PARTITION is not set
50 CONFIG_OF_CONTROL=y
51 CONFIG_ENV_OVERWRITE=y
52 CONFIG_ENV_IS_IN_MMC=y
53 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
54 CONFIG_DM=y
55 CONFIG_SATA_CEVA=y
56 CONFIG_FSL_CAAM=y
57 CONFIG_DM_I2C=y
58 CONFIG_DM_MMC=y
59 CONFIG_FSL_ESDHC=y
60 # CONFIG_SPI_FLASH_BAR is not set
61 CONFIG_SPI_FLASH_SPANSION=y
62 CONFIG_PHYLIB=y
63 CONFIG_PHYLIB_10G=y
64 CONFIG_PHY_REALTEK=y
65 CONFIG_PHY_VITESSE=y
66 CONFIG_E1000=y
67 CONFIG_FMAN_ENET=y
68 CONFIG_NVME=y
69 CONFIG_PCI=y
70 CONFIG_DM_PCI=y
71 CONFIG_DM_PCI_COMPAT=y
72 CONFIG_PCIE_LAYERSCAPE_RC=y
73 CONFIG_SYS_QE_FMAN_FW_IN_MMC=y
74 CONFIG_DM_SCSI=y
75 CONFIG_SYS_NS16550=y
76 CONFIG_SPI=y
77 CONFIG_DM_SPI=y
78 CONFIG_FSL_QSPI=y
79 CONFIG_USB=y
80 CONFIG_DM_USB=y
81 CONFIG_USB_XHCI_HCD=y
82 CONFIG_USB_XHCI_DWC3=y
83 CONFIG_EFI_LOADER_BOUNCE_BUFFER=y