1 CONFIG_ARM=y
2 CONFIG_TARGET_LS1043ARDB=y
3 CONFIG_SYS_TEXT_BASE=0x60100000
4 CONFIG_NR_DRAM_BANKS=2
5 CONFIG_ENV_SIZE=0x20000
6 CONFIG_NXP_ESBC=y
7 CONFIG_DM_GPIO=y
8 CONFIG_FSL_LS_PPA=y
9 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1043a-rdb"
10 CONFIG_DISTRO_DEFAULTS=y
11 CONFIG_FIT_VERBOSE=y
12 CONFIG_OF_BOARD_SETUP=y
13 CONFIG_BOOTDELAY=10
14 CONFIG_USE_BOOTARGS=y
15 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=60000000.nor:2m@0x100000(nor_bank0_uboot),40m@0x1100000(nor_bank0_fit),7m(nor_bank0_user),2m@0x4100000(nor_bank4_uboot),40m@0x5100000(nor_bank4_fit),-(nor_bank4_user);7e800000.flash:1m(nand_uboot),1m(nand_uboot_env),20m(nand_fit);spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)"
16 CONFIG_MISC_INIT_R=y
17 CONFIG_CMD_IMLS=y
18 CONFIG_CMD_DM=y
19 CONFIG_CMD_GPIO=y
20 CONFIG_CMD_GPT=y
21 CONFIG_CMD_I2C=y
22 CONFIG_CMD_MMC=y
23 CONFIG_CMD_NAND=y
24 CONFIG_CMD_USB=y
25 CONFIG_CMD_CACHE=y
26 CONFIG_MP=y
27 CONFIG_MTDPARTS_DEFAULT="mtdparts=60000000.nor:2m@0x100000(nor_bank0_uboot),40m@0x1100000(nor_bank0_fit),7m(nor_bank0_user),2m@0x4100000(nor_bank4_uboot),40m@0x5100000(nor_bank4_fit),-(nor_bank4_user);7e800000.flash:1m(nand_uboot),1m(nand_uboot_env),20m(nand_fit);spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)"
28 CONFIG_OF_CONTROL=y
29 CONFIG_ENV_OVERWRITE=y
30 CONFIG_DM=y
31 CONFIG_DM_I2C=y
32 CONFIG_DM_MMC=y
33 CONFIG_FSL_ESDHC=y
34 CONFIG_MTD=y
35 CONFIG_MTD_NOR_FLASH=y
36 CONFIG_FLASH_CFI_DRIVER=y
37 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
38 CONFIG_SYS_FLASH_CFI=y
39 CONFIG_MTD_RAW_NAND=y
40 CONFIG_SF_DEFAULT_BUS=1
41 CONFIG_PHYLIB=y
42 CONFIG_PHY_REALTEK=y
43 CONFIG_PHY_VITESSE=y
44 CONFIG_DM_ETH=y
45 CONFIG_DM_MDIO=y
46 CONFIG_PHY_GIGE=y
47 CONFIG_E1000=y
48 CONFIG_FMAN_ENET=y
49 CONFIG_NVME=y
50 CONFIG_PCI=y
51 CONFIG_DM_PCI=y
52 CONFIG_DM_PCI_COMPAT=y
53 CONFIG_PCIE_LAYERSCAPE_RC=y
54 CONFIG_SYS_QE_FMAN_FW_IN_NOR=y
55 CONFIG_SYS_NS16550=y
56 CONFIG_SPI=y
57 CONFIG_DM_SPI=y
58 CONFIG_USB=y
59 CONFIG_DM_USB=y
60 CONFIG_USB_XHCI_HCD=y
61 CONFIG_USB_XHCI_DWC3=y
62 CONFIG_RSA=y
63 CONFIG_SPL_RSA=y
64 CONFIG_RSA_SOFTWARE_EXP=y
65 CONFIG_EFI_LOADER_BOUNCE_BUFFER=y