]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/ls1046aqds_qspi_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / ls1046aqds_qspi_defconfig
1 CONFIG_ARM=y
2 CONFIG_TARGET_LS1046AQDS=y
3 CONFIG_SYS_TEXT_BASE=0x40100000
4 CONFIG_NR_DRAM_BANKS=2
5 CONFIG_SYS_MEMTEST_START=0x80000000
6 CONFIG_SYS_MEMTEST_END=0x9fffffff
7 CONFIG_ENV_SIZE=0x2000
8 CONFIG_ENV_OFFSET=0x300000
9 CONFIG_ENV_SECT_SIZE=0x10000
10 CONFIG_DM_GPIO=y
11 CONFIG_FSL_LS_PPA=y
12 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1046a-qds-duart"
13 CONFIG_AHCI=y
14 CONFIG_DISTRO_DEFAULTS=y
15 CONFIG_FIT_VERBOSE=y
16 CONFIG_OF_BOARD_SETUP=y
17 CONFIG_QSPI_BOOT=y
18 CONFIG_BOOTDELAY=10
19 CONFIG_USE_BOOTARGS=y
20 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=1550000.spi-0:2m(uboot),14m(free)"
21 # CONFIG_USE_BOOTCOMMAND is not set
22 CONFIG_MISC_INIT_R=y
23 CONFIG_CMD_BOOTZ=y
24 CONFIG_CMD_GREPENV=y
25 CONFIG_CMD_MEMINFO=y
26 CONFIG_CMD_MEMTEST=y
27 CONFIG_CMD_GPIO=y
28 CONFIG_CMD_GPT=y
29 CONFIG_CMD_I2C=y
30 CONFIG_CMD_MMC=y
31 CONFIG_CMD_PCI=y
32 CONFIG_CMD_USB=y
33 CONFIG_CMD_CACHE=y
34 CONFIG_MP=y
35 CONFIG_MTDPARTS_DEFAULT="mtdparts=1550000.spi-0:2m(uboot),14m(free)"
36 CONFIG_OF_CONTROL=y
37 CONFIG_ENV_OVERWRITE=y
38 CONFIG_ENV_IS_IN_SPI_FLASH=y
39 CONFIG_ENV_ADDR=0x40300000
40 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
41 CONFIG_DM=y
42 CONFIG_SATA_CEVA=y
43 CONFIG_FSL_CAAM=y
44 CONFIG_DM_I2C=y
45 CONFIG_DM_MMC=y
46 CONFIG_FSL_ESDHC=y
47 # CONFIG_SPI_FLASH_BAR is not set
48 CONFIG_SPI_FLASH_SPANSION=y
49 # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
50 CONFIG_PHYLIB=y
51 CONFIG_PHYLIB_10G=y
52 CONFIG_PHY_REALTEK=y
53 CONFIG_PHY_VITESSE=y
54 CONFIG_E1000=y
55 CONFIG_FMAN_ENET=y
56 CONFIG_NVME=y
57 CONFIG_PCI=y
58 CONFIG_DM_PCI=y
59 CONFIG_DM_PCI_COMPAT=y
60 CONFIG_PCIE_LAYERSCAPE_RC=y
61 CONFIG_PCIE_LAYERSCAPE_EP=y
62 CONFIG_SYS_QE_FMAN_FW_IN_SPIFLASH=y
63 CONFIG_DM_SCSI=y
64 CONFIG_SYS_NS16550=y
65 CONFIG_SPI=y
66 CONFIG_DM_SPI=y
67 CONFIG_FSL_DSPI=y
68 CONFIG_FSL_QSPI=y
69 CONFIG_USB=y
70 CONFIG_DM_USB=y
71 CONFIG_USB_XHCI_HCD=y
72 CONFIG_USB_XHCI_DWC3=y
73 CONFIG_EFI_LOADER_BOUNCE_BUFFER=y