1 CONFIG_ARM=y
2 CONFIG_TARGET_LS1046AQDS=y
3 CONFIG_TFABOOT=y
4 CONFIG_SYS_TEXT_BASE=0x82000000
5 CONFIG_NR_DRAM_BANKS=2
6 CONFIG_SYS_MEMTEST_START=0x80000000
7 CONFIG_SYS_MEMTEST_END=0x9fffffff
8 CONFIG_ENV_SIZE=0x2000
9 CONFIG_ENV_OFFSET=0x500000
10 CONFIG_ENV_SECT_SIZE=0x10000
11 CONFIG_DM_GPIO=y
12 CONFIG_ARMV8_SEC_FIRMWARE_SUPPORT=y
13 CONFIG_SEC_FIRMWARE_ARMV8_PSCI=y
14 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1046a-qds-duart"
15 CONFIG_AHCI=y
16 CONFIG_DISTRO_DEFAULTS=y
17 CONFIG_FIT_VERBOSE=y
18 CONFIG_OF_BOARD_SETUP=y
19 CONFIG_BOOTDELAY=10
20 CONFIG_USE_BOOTARGS=y
21 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=60000000.nor:2m@0x100000(nor_bank0_uboot),40m@0x1100000(nor_bank0_fit),7m(nor_bank0_user),2m@0x4100000(nor_bank4_uboot),40m@0x5100000(nor_bank4_fit),-(nor_bank4_user);7e800000.flash:4m(nand_uboot),36m(nand_kernel),472m(nand_free);spi0.0:2m(uboot),14m(free)"
22 # CONFIG_USE_BOOTCOMMAND is not set
23 CONFIG_MISC_INIT_R=y
24 CONFIG_CMD_BOOTZ=y
25 CONFIG_CMD_IMLS=y
26 CONFIG_CMD_GREPENV=y
27 CONFIG_CMD_MEMINFO=y
28 CONFIG_CMD_MEMTEST=y
29 CONFIG_CMD_GPIO=y
30 CONFIG_CMD_GPT=y
31 CONFIG_CMD_I2C=y
32 CONFIG_CMD_MMC=y
33 CONFIG_CMD_NAND=y
34 CONFIG_CMD_PCI=y
35 CONFIG_CMD_USB=y
36 CONFIG_CMD_CACHE=y
37 CONFIG_MP=y
38 CONFIG_MTDPARTS_DEFAULT="mtdparts=60000000.nor:2m@0x100000(nor_bank0_uboot),40m@0x1100000(nor_bank0_fit),7m(nor_bank0_user),2m@0x4100000(nor_bank4_uboot),40m@0x5100000(nor_bank4_fit),-(nor_bank4_user);7e800000.flash:4m(nand_uboot),36m(nand_kernel),472m(nand_free);spi0.0:2m(uboot),14m(free)"
39 CONFIG_OF_CONTROL=y
40 CONFIG_ENV_OVERWRITE=y
41 CONFIG_ENV_IS_IN_FLASH=y
42 CONFIG_ENV_IS_IN_MMC=y
43 CONFIG_ENV_IS_IN_NAND=y
44 CONFIG_ENV_IS_IN_SPI_FLASH=y
45 CONFIG_USE_ENV_SPI_BUS=y
46 CONFIG_ENV_SPI_BUS=0
47 CONFIG_ENV_ADDR=0x40500000
48 CONFIG_DM=y
49 CONFIG_SATA_CEVA=y
50 CONFIG_FSL_CAAM=y
51 CONFIG_DM_I2C=y
52 CONFIG_DM_MMC=y
53 CONFIG_FSL_ESDHC=y
54 CONFIG_MTD=y
55 CONFIG_MTD_NOR_FLASH=y
56 CONFIG_FLASH_CFI_DRIVER=y
57 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
58 CONFIG_SYS_FLASH_CFI=y
59 CONFIG_MTD_RAW_NAND=y
60 CONFIG_SF_DEFAULT_BUS=1
61 # CONFIG_SPI_FLASH_BAR is not set
62 CONFIG_SPI_FLASH_SPANSION=y
63 CONFIG_PHYLIB=y
64 CONFIG_PHYLIB_10G=y
65 CONFIG_PHY_REALTEK=y
66 CONFIG_PHY_VITESSE=y
67 CONFIG_E1000=y
68 CONFIG_FMAN_ENET=y
69 CONFIG_NVME=y
70 CONFIG_PCI=y
71 CONFIG_DM_PCI=y
72 CONFIG_DM_PCI_COMPAT=y
73 CONFIG_PCIE_LAYERSCAPE_RC=y
74 CONFIG_PCIE_LAYERSCAPE_EP=y
75 CONFIG_DM_SCSI=y
76 CONFIG_SYS_NS16550=y
77 CONFIG_SPI=y
78 CONFIG_DM_SPI=y
79 CONFIG_FSL_DSPI=y
80 CONFIG_FSL_QSPI=y
81 CONFIG_USB=y
82 CONFIG_DM_USB=y
83 CONFIG_USB_XHCI_HCD=y
84 CONFIG_USB_XHCI_DWC3=y
85 CONFIG_EFI_LOADER_BOUNCE_BUFFER=y