]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/ls1088aqds_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / ls1088aqds_defconfig
1 CONFIG_ARM=y
2 CONFIG_GIC_V3_ITS=y
3 CONFIG_TARGET_LS1088AQDS=y
4 CONFIG_SYS_TEXT_BASE=0x30100000
5 CONFIG_NR_DRAM_BANKS=2
6 CONFIG_SYS_MEMTEST_START=0x80000000
7 CONFIG_SYS_MEMTEST_END=0x9fffffff
8 CONFIG_ENV_SIZE=0x20000
9 CONFIG_ENV_SECT_SIZE=0x20000
10 CONFIG_DM_GPIO=y
11 CONFIG_FSL_LS_PPA=y
12 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1088a-qds"
13 CONFIG_AHCI=y
14 # CONFIG_SYS_MALLOC_F is not set
15 CONFIG_FIT_VERBOSE=y
16 CONFIG_OF_BOARD_SETUP=y
17 CONFIG_OF_STDOUT_VIA_ALIAS=y
18 CONFIG_SYS_EXTRA_OPTIONS="SYS_FSL_DDR4"
19 CONFIG_USE_BOOTARGS=y
20 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x3000000 default_hugepagesz=2m hugepagesz=2m hugepages=256"
21 # CONFIG_DISPLAY_BOARDINFO is not set
22 CONFIG_DISPLAY_BOARDINFO_LATE=y
23 CONFIG_HUSH_PARSER=y
24 CONFIG_CMD_GREPENV=y
25 CONFIG_CMD_MEMINFO=y
26 CONFIG_CMD_MEMTEST=y
27 CONFIG_CMD_GPIO=y
28 CONFIG_CMD_I2C=y
29 CONFIG_CMD_MMC=y
30 CONFIG_CMD_NAND=y
31 CONFIG_CMD_PCI=y
32 CONFIG_CMD_USB=y
33 # CONFIG_CMD_SETEXPR is not set
34 CONFIG_CMD_DHCP=y
35 CONFIG_CMD_PING=y
36 CONFIG_CMD_CACHE=y
37 CONFIG_MP=y
38 CONFIG_OF_CONTROL=y
39 CONFIG_ENV_OVERWRITE=y
40 CONFIG_ENV_IS_IN_FLASH=y
41 CONFIG_ENV_ADDR=0x80300000
42 CONFIG_NET_RANDOM_ETHADDR=y
43 CONFIG_DM=y
44 CONFIG_SCSI_AHCI=y
45 CONFIG_SATA_CEVA=y
46 CONFIG_DM_MMC=y
47 CONFIG_FSL_ESDHC=y
48 CONFIG_MTD=y
49 CONFIG_MTD_NOR_FLASH=y
50 CONFIG_FLASH_CFI_DRIVER=y
51 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
52 CONFIG_SYS_FLASH_CFI=y
53 CONFIG_MTD_RAW_NAND=y
54 CONFIG_DM_SPI_FLASH=y
55 CONFIG_PHYLIB=y
56 CONFIG_PHYLIB_10G=y
57 CONFIG_PHY_REALTEK=y
58 CONFIG_PHY_TERANETICS=y
59 CONFIG_PHY_VITESSE=y
60 CONFIG_E1000=y
61 CONFIG_MII=y
62 CONFIG_NVME=y
63 CONFIG_PCI=y
64 CONFIG_DM_PCI=y
65 CONFIG_DM_PCI_COMPAT=y
66 CONFIG_PCIE_LAYERSCAPE_RC=y
67 CONFIG_DM_SCSI=y
68 CONFIG_SYS_NS16550=y
69 CONFIG_SPI=y
70 CONFIG_DM_SPI=y
71 CONFIG_USB=y
72 CONFIG_DM_USB=y
73 CONFIG_USB_XHCI_HCD=y
74 CONFIG_USB_XHCI_DWC3=y
75 CONFIG_USB_DWC3=y
76 CONFIG_USB_STORAGE=y
77 CONFIG_USB_GADGET=y