1 CONFIG_ARM=y
2 CONFIG_GIC_V3_ITS=y
3 CONFIG_TARGET_LS1088AQDS=y
4 CONFIG_SYS_TEXT_BASE=0x80400000
5 CONFIG_SPL_LIBCOMMON_SUPPORT=y
6 CONFIG_SPL_LIBGENERIC_SUPPORT=y
7 CONFIG_NR_DRAM_BANKS=2
8 CONFIG_SYS_MEMTEST_START=0x80000000
9 CONFIG_SYS_MEMTEST_END=0x9fffffff
10 CONFIG_ENV_SIZE=0x2000
11 CONFIG_ENV_OFFSET=0x300000
12 CONFIG_DM_GPIO=y
13 CONFIG_SPL_TEXT_BASE=0x1800a000
14 CONFIG_FSL_LS_PPA=y
15 CONFIG_SPL_MMC_SUPPORT=y
16 CONFIG_SPL_SERIAL_SUPPORT=y
17 CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
18 CONFIG_SPL=y
19 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1088a-qds"
20 CONFIG_AHCI=y
21 # CONFIG_SYS_MALLOC_F is not set
22 CONFIG_OF_BOARD_SETUP=y
23 CONFIG_SYS_EXTRA_OPTIONS="SYS_FSL_DDR4"
24 CONFIG_SD_BOOT=y
25 CONFIG_USE_BOOTARGS=y
26 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x3000000 default_hugepagesz=2m hugepagesz=2m hugepages=256"
27 # CONFIG_DISPLAY_BOARDINFO is not set
28 CONFIG_DISPLAY_BOARDINFO_LATE=y
29 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y
30 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x8b0
31 CONFIG_SPL_ENV_SUPPORT=y
32 CONFIG_SPL_I2C_SUPPORT=y
33 CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y
34 CONFIG_HUSH_PARSER=y
35 CONFIG_CMD_GREPENV=y
36 CONFIG_CMD_MEMINFO=y
37 CONFIG_CMD_MEMTEST=y
38 CONFIG_CMD_GPIO=y
39 CONFIG_CMD_I2C=y
40 CONFIG_CMD_MMC=y
41 CONFIG_CMD_NAND=y
42 CONFIG_CMD_PCI=y
43 CONFIG_CMD_USB=y
44 # CONFIG_CMD_SETEXPR is not set
45 CONFIG_CMD_DHCP=y
46 CONFIG_CMD_PING=y
47 CONFIG_CMD_CACHE=y
48 CONFIG_MP=y
49 CONFIG_OF_CONTROL=y
50 CONFIG_ENV_OVERWRITE=y
51 CONFIG_ENV_IS_IN_MMC=y
52 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
53 CONFIG_NET_RANDOM_ETHADDR=y
54 CONFIG_DM=y
55 CONFIG_SCSI_AHCI=y
56 CONFIG_SATA_CEVA=y
57 CONFIG_DM_MMC=y
58 CONFIG_FSL_ESDHC=y
59 CONFIG_MTD=y
60 CONFIG_MTD_NOR_FLASH=y
61 CONFIG_FLASH_CFI_DRIVER=y
62 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
63 CONFIG_SYS_FLASH_CFI=y
64 CONFIG_MTD_RAW_NAND=y
65 CONFIG_PHYLIB=y
66 CONFIG_PHYLIB_10G=y
67 CONFIG_PHY_REALTEK=y
68 CONFIG_PHY_TERANETICS=y
69 CONFIG_PHY_VITESSE=y
70 CONFIG_E1000=y
71 CONFIG_MII=y
72 CONFIG_NVME=y
73 CONFIG_PCI=y
74 CONFIG_DM_PCI=y
75 CONFIG_DM_PCI_COMPAT=y
76 CONFIG_PCIE_LAYERSCAPE_RC=y
77 CONFIG_DM_SCSI=y
78 CONFIG_SYS_NS16550=y
79 CONFIG_USB=y
80 CONFIG_DM_USB=y
81 CONFIG_USB_XHCI_HCD=y
82 CONFIG_USB_XHCI_DWC3=y
83 CONFIG_USB_DWC3=y
84 CONFIG_USB_STORAGE=y
85 CONFIG_USB_GADGET=y