1 CONFIG_ARM=y
2 CONFIG_GIC_V3_ITS=y
3 CONFIG_TARGET_LS2080AQDS=y
4 CONFIG_SYS_TEXT_BASE=0x80400000
5 CONFIG_SPL_LIBCOMMON_SUPPORT=y
6 CONFIG_SPL_LIBGENERIC_SUPPORT=y
7 CONFIG_NR_DRAM_BANKS=3
8 CONFIG_ENV_SIZE=0x2000
9 CONFIG_ENV_OFFSET=0xE0000
10 CONFIG_SPL_TEXT_BASE=0x1800a000
11 CONFIG_SPL_SERIAL_SUPPORT=y
12 CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
13 CONFIG_SPL=y
14 CONFIG_DEFAULT_DEVICE_TREE="fsl-ls2080a-qds"
15 CONFIG_AHCI=y
16 CONFIG_FIT=y
17 CONFIG_FIT_VERBOSE=y
18 CONFIG_OF_BOARD_SETUP=y
19 CONFIG_OF_STDOUT_VIA_ALIAS=y
20 CONFIG_NAND_BOOT=y
21 CONFIG_BOOTDELAY=10
22 CONFIG_USE_BOOTARGS=y
23 CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x2000000 default_hugepagesz=2m hugepagesz=2m hugepages=256"
24 # CONFIG_USE_BOOTCOMMAND is not set
25 CONFIG_SPL_ENV_SUPPORT=y
26 CONFIG_SPL_I2C_SUPPORT=y
27 CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y
28 CONFIG_SPL_NAND_SUPPORT=y
29 CONFIG_CMD_GREPENV=y
30 CONFIG_CMD_EEPROM=y
31 CONFIG_CMD_GPT=y
32 CONFIG_CMD_I2C=y
33 CONFIG_CMD_MMC=y
34 CONFIG_CMD_NAND=y
35 CONFIG_CMD_PCI=y
36 CONFIG_CMD_USB=y
37 # CONFIG_CMD_SETEXPR is not set
38 CONFIG_CMD_CACHE=y
39 CONFIG_CMD_DATE=y
40 CONFIG_MP=y
41 # CONFIG_ISO_PARTITION is not set
42 # CONFIG_SPL_EFI_PARTITION is not set
43 CONFIG_OF_CONTROL=y
44 CONFIG_OF_EMBED=y
45 CONFIG_ENV_OVERWRITE=y
46 CONFIG_ENV_IS_IN_NAND=y
47 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
48 CONFIG_NET_RANDOM_ETHADDR=y
49 CONFIG_DM=y
50 CONFIG_SATA_CEVA=y
51 CONFIG_FSL_CAAM=y
52 CONFIG_DM_MMC=y
53 CONFIG_FSL_ESDHC=y
54 CONFIG_MTD=y
55 CONFIG_DM_SPI_FLASH=y
56 # CONFIG_SPI_FLASH_BAR is not set
57 CONFIG_PHYLIB=y
58 CONFIG_PHYLIB_10G=y
59 CONFIG_PHY_REALTEK=y
60 CONFIG_PHY_TERANETICS=y
61 CONFIG_PHY_VITESSE=y
62 CONFIG_PHY_GIGE=y
63 CONFIG_E1000=y
64 CONFIG_MII=y
65 CONFIG_NVME=y
66 CONFIG_PCI=y
67 CONFIG_DM_PCI=y
68 CONFIG_DM_PCI_COMPAT=y
69 CONFIG_PCIE_LAYERSCAPE_RC=y
70 CONFIG_DM_SCSI=y
71 CONFIG_SYS_NS16550=y
72 CONFIG_SPI=y
73 CONFIG_DM_SPI=y
74 CONFIG_FSL_QSPI=y
75 CONFIG_USB=y
76 CONFIG_DM_USB=y
77 CONFIG_USB_XHCI_HCD=y
78 CONFIG_USB_XHCI_DWC3=y
79 CONFIG_EFI_LOADER_BOUNCE_BUFFER=y