1 CONFIG_ARM=y
2 CONFIG_ARCH_MX6=y
3 CONFIG_SYS_TEXT_BASE=0x17800000
4 CONFIG_NR_DRAM_BANKS=1
5 CONFIG_DEFAULT_DEVICE_TREE="imx6q-marsboard"
6 CONFIG_ENV_SIZE=0x2000
7 CONFIG_ENV_OFFSET=0xC0000
8 CONFIG_ENV_SECT_SIZE=0x2000
9 CONFIG_MX6Q=y
10 CONFIG_TARGET_EMBESTMX6BOARDS=y
11 CONFIG_OF_CONTROL=y
12 CONFIG_DISTRO_DEFAULTS=y
13 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/boundary/nitrogen6x/nitrogen6q.cfg,DDR_MB=1024"
14 CONFIG_BOOTCOMMAND="run finduuid; run distro_bootcmd"
15 # CONFIG_CONSOLE_MUX is not set
16 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
17 CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE=y
18 CONFIG_BOARD_EARLY_INIT_F=y
19 CONFIG_CMD_GPIO=y
20 CONFIG_CMD_I2C=y
21 CONFIG_CMD_MMC=y
22 # CONFIG_CMD_PINMUX is not set
23 CONFIG_CMD_SF=y
24 CONFIG_CMD_USB=y
25 CONFIG_CMD_CACHE=y
26 CONFIG_CMD_EXT4_WRITE=y
27 CONFIG_ENV_OVERWRITE=y
28 CONFIG_ENV_IS_IN_SPI_FLASH=y
29 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
30 CONFIG_DM=y
31 CONFIG_DM_GPIO=y
32 CONFIG_BOUNCE_BUFFER=y
33 CONFIG_DM_MMC=y
34 CONFIG_FSL_USDHC=y
35 CONFIG_PINCTRL=y
36 CONFIG_PINCTRL_IMX6=y
37 CONFIG_DM_SPI_FLASH=y
38 CONFIG_SPI_FLASH=y
39 CONFIG_SF_DEFAULT_MODE=0
40 CONFIG_SF_DEFAULT_SPEED=20000000
41 CONFIG_SPI_FLASH_SST=y
42 CONFIG_PHYLIB=y
43 CONFIG_PHY_ATHEROS=y
44 CONFIG_DM_ETH=y
45 CONFIG_FEC_MXC=y
46 CONFIG_MII=y
47 CONFIG_MXC_UART=y
48 CONFIG_SPI=y
49 CONFIG_DM_SPI=y
50 CONFIG_MXC_SPI=y
51 CONFIG_DM_THERMAL=y
52 CONFIG_IMX_THERMAL=y
53 CONFIG_USB=y
54 CONFIG_DM_USB=y
55 CONFIG_USB_HOST_ETHER=y
56 CONFIG_USB_ETHER_ASIX=y
57 CONFIG_DM_VIDEO=y
58 # CONFIG_BACKLIGHT is not set
59 # CONFIG_CMD_VIDCONSOLE is not set
60 # CONFIG_VIDEO_BPP8 is not set
61 # CONFIG_VIDEO_BPP32 is not set
62 # CONFIG_VIDEO_ANSI is not set
63 CONFIG_SYS_WHITE_ON_BLACK=y
64 # CONFIG_PANEL is not set
65 CONFIG_VIDEO_IPUV3=y
66 CONFIG_SPLASH_SCREEN=y
67 CONFIG_SPLASH_SCREEN_ALIGN=y
68 CONFIG_VIDEO_BMP_RLE8=y
69 CONFIG_BMP_16BPP=y
70 CONFIG_OF_LIBFDT=y