1 CONFIG_ARM=y
2 CONFIG_ARCH_MX6=y
3 CONFIG_SYS_TEXT_BASE=0x17800000
4 CONFIG_SPL_GPIO_SUPPORT=y
5 CONFIG_SPL_LIBGENERIC_SUPPORT=y
6 CONFIG_NR_DRAM_BANKS=1
7 CONFIG_ENV_SIZE=0x20000
8 CONFIG_ENV_SECT_SIZE=0x20000
9 CONFIG_MX6QDL=y
10 CONFIG_TARGET_MCCMON6=y
11 CONFIG_SYS_I2C_MXC_I2C1=y
12 CONFIG_SYS_I2C_MXC_I2C2=y
13 CONFIG_SPL_TEXT_BASE=0x00908000
14 CONFIG_SPL_MMC_SUPPORT=y
15 CONFIG_SPL_SERIAL_SUPPORT=y
16 CONFIG_SPL=y
17 # CONFIG_CMD_BMODE is not set
18 CONFIG_DEFAULT_DEVICE_TREE="imx6q-mccmon6"
19 CONFIG_DISTRO_DEFAULTS=y
20 CONFIG_FIT=y
21 CONFIG_SPL_LOAD_FIT=y
22 # CONFIG_USE_SPL_FIT_GENERATOR is not set
23 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/liebherr/mccmon6/mon6_imximage_sd.cfg"
24 # CONFIG_USE_BOOTCOMMAND is not set
25 CONFIG_BOARD_LATE_INIT=y
26 CONFIG_SPL_BOARD_INIT=y
27 CONFIG_SPL_ENV_SUPPORT=y
28 CONFIG_SPL_NOR_SUPPORT=y
29 CONFIG_CMD_SPL=y
30 CONFIG_CMD_SPL_NOR_OFS=0x09600000
31 CONFIG_CMD_SPL_WRITE_SIZE=0x20000
32 CONFIG_CMD_CLK=y
33 CONFIG_CMD_GPIO=y
34 CONFIG_CMD_I2C=y
35 CONFIG_CMD_MMC=y
36 # CONFIG_CMD_PINMUX is not set
37 CONFIG_CMD_CACHE=y
38 CONFIG_CMD_PMIC=y
39 CONFIG_CMD_REGULATOR=y
40 CONFIG_CMD_EXT4_WRITE=y
41 CONFIG_CMD_MTDPARTS=y
42 CONFIG_MTDIDS_DEFAULT="nor0=8000000.nor"
43 CONFIG_MTDPARTS_DEFAULT="mtdparts=8000000.nor:32m@0x0(mccmon6-image.nor),256k@0x40000(u-boot-env.nor),1m@0x80000(u-boot.nor),8m@0x180000(kernel.nor),8m@0x980000(swupdate-kernel.nor),8m@0x1180000(swupdate-rootfs.nor)"
44 CONFIG_OF_CONTROL=y
45 CONFIG_ENV_OVERWRITE=y
46 CONFIG_ENV_IS_IN_FLASH=y
47 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
48 CONFIG_ENV_ADDR=0x8040000
49 CONFIG_ENV_ADDR_REDUND=0x8060000
50 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
51 CONFIG_BOUNCE_BUFFER=y
52 CONFIG_I2C_SET_DEFAULT_BUS_NUM=y
53 CONFIG_SYS_I2C_MXC=y
54 CONFIG_DM_MMC=y
55 CONFIG_FSL_USDHC=y
56 CONFIG_MTD=y
57 CONFIG_DM_MTD=y
58 CONFIG_MTD_NOR_FLASH=y
59 CONFIG_FLASH_CFI_DRIVER=y
60 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
61 CONFIG_FLASH_CFI_MTD=y
62 CONFIG_SYS_FLASH_PROTECTION=y
63 CONFIG_SYS_FLASH_CFI=y
64 CONFIG_DM_SPI_FLASH=y
65 CONFIG_SF_DEFAULT_MODE=0
66 CONFIG_SF_DEFAULT_SPEED=25000000
67 CONFIG_SPI_FLASH_SPANSION=y
68 CONFIG_PHYLIB=y
69 CONFIG_PHY_MICREL=y
70 CONFIG_PHY_MICREL_KSZ90X1=y
71 CONFIG_FEC_MXC=y
72 CONFIG_RGMII=y
73 CONFIG_MII=y
74 CONFIG_PINCTRL=y
75 CONFIG_PINCTRL_IMX6=y
76 CONFIG_DM_PMIC=y
77 # CONFIG_SPL_PMIC_CHILDREN is not set
78 CONFIG_DM_PMIC_PFUZE100=y
79 CONFIG_DM_REGULATOR=y
80 CONFIG_DM_REGULATOR_PFUZE100=y
81 # CONFIG_REQUIRE_SERIAL_CONSOLE is not set
82 # CONFIG_SPL_SERIAL_PRESENT is not set
83 CONFIG_MXC_UART=y
84 CONFIG_SPI=y
85 CONFIG_MXC_SPI=y
86 CONFIG_DM_THERMAL=y