1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_AT91=y
4 CONFIG_SYS_TEXT_BASE=0x21F00000
5 CONFIG_TARGET_MEESC=y
6 CONFIG_SYS_MALLOC_F_LEN=0x2000
7 CONFIG_NR_DRAM_BANKS=1
8 CONFIG_ENV_SIZE=0x4200
9 CONFIG_ENV_OFFSET=0x4200
10 CONFIG_ENV_SECT_SIZE=0x210
11 CONFIG_DM_GPIO=y
12 CONFIG_DEFAULT_DEVICE_TREE="at91sam9263ek"
13 CONFIG_FIT=y
14 CONFIG_SYS_EXTRA_OPTIONS="AT91SAM9263,SYS_USE_DATAFLASH"
15 CONFIG_BOOTDELAY=3
16 CONFIG_USE_PREBOOT=y
17 CONFIG_BOARD_EARLY_INIT_F=y
18 CONFIG_MISC_INIT_R=y
19 CONFIG_HUSH_PARSER=y
20 # CONFIG_CMD_BDI is not set
21 CONFIG_CMD_BOOTZ=y
22 # CONFIG_CMD_LOADS is not set
23 # CONFIG_CMD_SETEXPR is not set
24 CONFIG_CMD_DHCP=y
25 CONFIG_CMD_PING=y
26 CONFIG_OF_CONTROL=y
27 CONFIG_ENV_IS_IN_SPI_FLASH=y
28 CONFIG_USE_ENV_SPI_MAX_HZ=y
29 CONFIG_ENV_SPI_MAX_HZ=15000000
30 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
31 CONFIG_DM=y
32 CONFIG_CLK=y
33 CONFIG_CLK_AT91=y
34 CONFIG_AT91_GPIO=y
35 # CONFIG_MMC is not set
36 CONFIG_MTD=y
37 CONFIG_DM_SPI_FLASH=y
38 CONFIG_SPI_FLASH_ATMEL=y
39 CONFIG_SPI_FLASH_DATAFLASH=y
40 CONFIG_PINCTRL=y
41 CONFIG_PINCTRL_AT91=y
42 CONFIG_DM_SERIAL=y
43 CONFIG_ATMEL_USART=y
44 CONFIG_SPI=y
45 CONFIG_DM_SPI=y