1 CONFIG_MIPS=y
2 CONFIG_SYS_TEXT_BASE=0x40000000
3 CONFIG_SYS_MALLOC_F_LEN=0x2000
4 CONFIG_SYS_MEMTEST_START=0x80000000
5 CONFIG_SYS_MEMTEST_END=0x9fc00000
6 CONFIG_ENV_SIZE=0x2000
7 CONFIG_ENV_OFFSET=0x100000
8 CONFIG_ENV_SECT_SIZE=0x40000
9 CONFIG_DM_GPIO=y
10 CONFIG_DEBUG_UART_BOARD_INIT=y
11 CONFIG_DEBUG_UART_BASE=0x70100000
12 CONFIG_DEBUG_UART_CLOCK=250000000
13 CONFIG_ENV_OFFSET_REDUND=0x140000
14 CONFIG_ARCH_MSCC=y
15 CONFIG_SOC_JR2=y
16 CONFIG_DEFAULT_DEVICE_TREE="jr2_pcb110"
17 CONFIG_SYS_LITTLE_ENDIAN=y
18 CONFIG_DEBUG_UART=y
19 CONFIG_FIT=y
20 CONFIG_BOOTDELAY=3
21 CONFIG_USE_BOOTARGS=y
22 CONFIG_BOOTARGS="console=ttyS0,115200"
23 CONFIG_LOGLEVEL=7
24 CONFIG_BOARD_TYPES=y
25 CONFIG_DISPLAY_CPUINFO=y
26 CONFIG_BOARD_EARLY_INIT_R=y
27 CONFIG_SYS_PROMPT="jr2 # "
28 # CONFIG_CMD_BDI is not set
29 # CONFIG_CMD_CONSOLE is not set
30 # CONFIG_CMD_ELF is not set
31 # CONFIG_CMD_EXPORTENV is not set
32 # CONFIG_CMD_IMPORTENV is not set
33 # CONFIG_CMD_CRC32 is not set
34 CONFIG_CMD_MD5SUM=y
35 CONFIG_CMD_MEMINFO=y
36 CONFIG_CMD_MEMTEST=y
37 # CONFIG_CMD_FLASH is not set
38 CONFIG_CMD_GPIO=y
39 CONFIG_CMD_SPI=y
40 CONFIG_CMD_DHCP=y
41 # CONFIG_NET_TFTP_VARS is not set
42 # CONFIG_CMD_NFS is not set
43 CONFIG_CMD_PING=y
44 CONFIG_CMD_MTDPARTS=y
45 CONFIG_MTDIDS_DEFAULT="nor0=spi_flash"
46 CONFIG_MTDPARTS_DEFAULT="mtdparts=spi_flash:1m(UBoot),256k(Env),256k(Env.bk)"
47 # CONFIG_ISO_PARTITION is not set
48 CONFIG_OF_LIST="jr2_pcb110 jr2_pcb111 serval2_pcb112"
49 CONFIG_DTB_RESELECT=y
50 CONFIG_MULTI_DTB_FIT=y
51 CONFIG_ENV_IS_IN_SPI_FLASH=y
52 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
53 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
54 CONFIG_NET_RANDOM_ETHADDR=y
55 CONFIG_CLK=y
56 CONFIG_MSCC_SGPIO=y
57 CONFIG_LED=y
58 CONFIG_LED_GPIO=y
59 CONFIG_MTD=y
60 CONFIG_DM_SPI_FLASH=y
61 CONFIG_SPI_FLASH_BAR=y
62 CONFIG_SPI_FLASH_GIGADEVICE=y
63 CONFIG_SPI_FLASH_MACRONIX=y
64 CONFIG_SPI_FLASH_SPANSION=y
65 CONFIG_SPI_FLASH_WINBOND=y
66 CONFIG_SPI_FLASH_MTD=y
67 CONFIG_DM_ETH=y
68 CONFIG_MSCC_JR2_SWITCH=y
69 CONFIG_PINCTRL=y
70 CONFIG_PINCONF=y
71 CONFIG_SPECIFY_CONSOLE_INDEX=y
72 CONFIG_DM_SERIAL=y
73 CONFIG_DEBUG_UART_SHIFT=2
74 CONFIG_DEBUG_UART_ANNOUNCE=y
75 CONFIG_SYS_NS16550=y
76 CONFIG_SPI=y
77 CONFIG_DM_SPI=y
78 CONFIG_LZMA=y