]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/mx28evk_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / mx28evk_defconfig
1 CONFIG_ARM=y
2 CONFIG_ARCH_MX28=y
3 CONFIG_SYS_TEXT_BASE=0x40002000
4 CONFIG_SPL_GPIO_SUPPORT=y
5 CONFIG_SPL_LIBCOMMON_SUPPORT=y
6 CONFIG_SPL_LIBGENERIC_SUPPORT=y
7 CONFIG_NR_DRAM_BANKS=1
8 CONFIG_ENV_SIZE=0x4000
9 CONFIG_ENV_OFFSET=0x40000
10 CONFIG_SPL_TEXT_BASE=0x00001000
11 CONFIG_TARGET_MX28EVK=y
12 CONFIG_SPL_SERIAL_SUPPORT=y
13 CONFIG_SPL=y
14 CONFIG_FIT=y
15 # CONFIG_CONSOLE_MUX is not set
16 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
17 # CONFIG_DISPLAY_BOARDINFO is not set
18 CONFIG_ARCH_MISC_INIT=y
19 # CONFIG_SPL_FRAMEWORK is not set
20 CONFIG_HUSH_PARSER=y
21 CONFIG_CMD_BOOTZ=y
22 # CONFIG_CMD_FLASH is not set
23 CONFIG_CMD_GPIO=y
24 CONFIG_CMD_MMC=y
25 CONFIG_CMD_NAND_TRIMFFS=y
26 CONFIG_CMD_USB=y
27 CONFIG_CMD_DHCP=y
28 CONFIG_CMD_MII=y
29 CONFIG_CMD_PING=y
30 CONFIG_CMD_BMP=y
31 CONFIG_CMD_CACHE=y
32 CONFIG_CMD_DATE=y
33 CONFIG_CMD_EXT4=y
34 CONFIG_CMD_EXT4_WRITE=y
35 CONFIG_CMD_FAT=y
36 CONFIG_CMD_FS_GENERIC=y
37 CONFIG_CMD_MTDPARTS=y
38 CONFIG_MTDIDS_DEFAULT="nand0=gpmi-nand"
39 CONFIG_MTDPARTS_DEFAULT="mtdparts=gpmi-nand:3m(bootloader)ro,512k(environment),512k(redundant-environment),4m(kernel),512k(fdt),8m(ramdisk),-(filesystem)"
40 CONFIG_CMD_UBI=y
41 CONFIG_ENV_OVERWRITE=y
42 CONFIG_ENV_IS_IN_MMC=y
43 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
44 CONFIG_VERSION_VARIABLE=y
45 CONFIG_MXS_GPIO=y
46 CONFIG_MMC_MXS=y
47 CONFIG_MTD=y
48 CONFIG_MTD_RAW_NAND=y
49 CONFIG_NAND_MXS=y
50 CONFIG_MII=y
51 CONFIG_CONS_INDEX=0
52 CONFIG_SPI=y
53 CONFIG_USB=y
54 CONFIG_USB_EHCI_HCD=y
55 CONFIG_USB_STORAGE=y
56 CONFIG_USB_HOST_ETHER=y
57 CONFIG_USB_ETHER_ASIX=y
58 CONFIG_USB_ETHER_SMSC95XX=y
59 CONFIG_VIDEO=y
60 CONFIG_SPLASH_SCREEN=y
61 CONFIG_VIDEO_BMP_GZIP=y
62 CONFIG_VIDEO_BMP_RLE8=y
63 CONFIG_OF_LIBFDT=y