1 CONFIG_ARM=y
2 CONFIG_ARCH_MX6=y
3 CONFIG_SYS_TEXT_BASE=0x87800000
4 CONFIG_NR_DRAM_BANKS=1
5 CONFIG_SYS_MEMTEST_START=0x80000000
6 CONFIG_SYS_MEMTEST_END=0x88000000
7 CONFIG_ENV_SIZE=0x2000
8 CONFIG_ENV_OFFSET=0xC0000
9 CONFIG_MX6ULL=y
10 CONFIG_TARGET_MX6ULL_14X14_EVK=y
11 CONFIG_DM_GPIO=y
12 CONFIG_DEFAULT_DEVICE_TREE="imx6ull-14x14-evk"
13 CONFIG_SUPPORT_RAW_INITRD=y
14 CONFIG_SYS_EXTRA_OPTIONS="IMX_CONFIG=board/freescale/mx6ullevk/imximage.cfg"
15 CONFIG_BOARD_EARLY_INIT_F=y
16 CONFIG_HUSH_PARSER=y
17 CONFIG_CMD_BOOTZ=y
18 CONFIG_CMD_MEMTEST=y
19 CONFIG_CMD_GPIO=y
20 CONFIG_CMD_I2C=y
21 CONFIG_CMD_MMC=y
22 CONFIG_CMD_DHCP=y
23 CONFIG_CMD_PING=y
24 CONFIG_CMD_CACHE=y
25 CONFIG_CMD_EXT2=y
26 CONFIG_CMD_EXT4=y
27 CONFIG_CMD_EXT4_WRITE=y
28 CONFIG_CMD_FAT=y
29 CONFIG_CMD_FS_GENERIC=y
30 CONFIG_OF_CONTROL=y
31 CONFIG_ENV_OVERWRITE=y
32 CONFIG_ENV_IS_IN_MMC=y
33 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
34 CONFIG_SYS_MMC_ENV_DEV=1
35 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
36 CONFIG_BOUNCE_BUFFER=y
37 CONFIG_DM_74X164=y
38 CONFIG_DM_I2C=y
39 CONFIG_DM_MMC=y
40 CONFIG_FSL_USDHC=y
41 CONFIG_MTD=y
42 CONFIG_DM_SPI_FLASH=y
43 CONFIG_SF_DEFAULT_MODE=0
44 CONFIG_SF_DEFAULT_SPEED=40000000
45 CONFIG_SPI_FLASH_STMICRO=y
46 CONFIG_PHYLIB=y
47 CONFIG_PHY_MICREL=y
48 CONFIG_PHY_MICREL_KSZ8XXX=y
49 CONFIG_DM_ETH=y
50 CONFIG_DM_ETH_PHY=y
51 CONFIG_FEC_MXC=y
52 CONFIG_MII=y
53 CONFIG_PINCTRL=y
54 CONFIG_PINCTRL_IMX6=y
55 CONFIG_DM_REGULATOR=y
56 CONFIG_DM_REGULATOR_FIXED=y
57 CONFIG_DM_REGULATOR_GPIO=y
58 CONFIG_MXC_UART=y
59 CONFIG_SPI=y
60 CONFIG_DM_SPI=y
61 CONFIG_FSL_QSPI=y
62 CONFIG_IMX_THERMAL=y