1 CONFIG_ARM=y
2 CONFIG_SYS_DCACHE_OFF=y
3 CONFIG_ARCH_CPU_INIT=y
4 CONFIG_ARCH_KIRKWOOD=y
5 CONFIG_SYS_TEXT_BASE=0x600000
6 CONFIG_NR_DRAM_BANKS=2
7 CONFIG_TARGET_NETSPACE_V2=y
8 CONFIG_ENV_SIZE=0x1000
9 CONFIG_ENV_OFFSET=0x70000
10 CONFIG_ENV_SECT_SIZE=0x10000
11 CONFIG_IDENT_STRING=" NS v2"
12 CONFIG_DEFAULT_DEVICE_TREE="kirkwood-ns2"
13 # CONFIG_SYS_MALLOC_F is not set
14 CONFIG_SYS_EXTRA_OPTIONS="NETSPACE_V2"
15 CONFIG_BOOTDELAY=3
16 CONFIG_USE_BOOTARGS=y
17 CONFIG_BOOTARGS="console=ttyS0,115200"
18 CONFIG_USE_PREBOOT=y
19 CONFIG_CONSOLE_MUX=y
20 # CONFIG_DISPLAY_BOARDINFO is not set
21 CONFIG_MISC_INIT_R=y
22 CONFIG_HUSH_PARSER=y
23 CONFIG_SYS_PROMPT="ns2> "
24 CONFIG_CMD_EEPROM=y
25 CONFIG_CMD_I2C=y
26 CONFIG_CMD_SATA=y
27 CONFIG_CMD_USB=y
28 # CONFIG_CMD_SETEXPR is not set
29 CONFIG_CMD_DHCP=y
30 CONFIG_CMD_MII=y
31 CONFIG_CMD_PING=y
32 CONFIG_CMD_EXT2=y
33 CONFIG_CMD_FAT=y
34 CONFIG_ISO_PARTITION=y
35 CONFIG_EFI_PARTITION=y
36 # CONFIG_PARTITION_UUIDS is not set
37 CONFIG_OF_CONTROL=y
38 CONFIG_ENV_OVERWRITE=y
39 CONFIG_ENV_IS_IN_SPI_FLASH=y
40 CONFIG_USE_ENV_SPI_MAX_HZ=y
41 CONFIG_ENV_SPI_MAX_HZ=20000000
42 CONFIG_ENV_ADDR=0x70000
43 CONFIG_NETCONSOLE=y
44 CONFIG_DM=y
45 CONFIG_SATA_MV=y
46 CONFIG_BLK=y
47 # CONFIG_MMC is not set
48 CONFIG_DM_SPI_FLASH=y
49 CONFIG_SPI_FLASH_MACRONIX=y
50 CONFIG_DM_ETH=y
51 CONFIG_MVGBE=y
52 CONFIG_MII=y
53 CONFIG_SYS_NS16550=y
54 CONFIG_SPI=y
55 CONFIG_DM_SPI=y
56 CONFIG_KIRKWOOD_SPI=y
57 CONFIG_USB=y
58 CONFIG_DM_USB=y
59 CONFIG_USB_EHCI_HCD=y
60 CONFIG_USB_STORAGE=y