1 CONFIG_ARM=y
2 # CONFIG_SPL_USE_ARCH_MEMCPY is not set
3 # CONFIG_SPL_USE_ARCH_MEMSET is not set
4 CONFIG_ARCH_OMAP2PLUS=y
5 CONFIG_SYS_TEXT_BASE=0x80100000
6 CONFIG_TI_COMMON_CMD_OPTIONS=y
7 # CONFIG_SPL_GPIO_SUPPORT is not set
8 CONFIG_SYS_MALLOC_F_LEN=0x4000
9 CONFIG_NR_DRAM_BANKS=2
10 CONFIG_SPL_TEXT_BASE=0x40200000
11 CONFIG_TARGET_OMAP3_LOGIC=y
12 # CONFIG_SPL_OMAP3_ID_NAND is not set
13 CONFIG_SPL=y
14 CONFIG_DEFAULT_DEVICE_TREE="logicpd-torpedo-37xx-devkit"
15 CONFIG_DISTRO_DEFAULTS=y
16 CONFIG_ANDROID_BOOT_IMAGE=y
17 # CONFIG_USE_BOOTCOMMAND is not set
18 CONFIG_USE_PREBOOT=y
19 CONFIG_PREBOOT="setenv preboot;saveenv;"
20 CONFIG_SYS_CONSOLE_INFO_QUIET=y
21 CONFIG_SPL_ALLOC_BD=y
22 CONFIG_SPL_SYS_MALLOC_SIMPLE=y
23 CONFIG_SPL_SEPARATE_BSS=y
24 # CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR is not set
25 # CONFIG_SPL_FS_EXT4 is not set
26 # CONFIG_SPL_I2C_SUPPORT is not set
27 CONFIG_SPL_MTD_SUPPORT=y
28 CONFIG_SPL_NAND_DRIVERS=y
29 CONFIG_SPL_NAND_ECC=y
30 CONFIG_SPL_NAND_SIMPLE=y
31 CONFIG_SPL_NAND_BASE=y
32 CONFIG_SPL_OS_BOOT=y
33 CONFIG_SYS_PROMPT="OMAP Logic # "
34 # CONFIG_CMD_IMI is not set
35 CONFIG_CMD_SPL=y
36 CONFIG_CMD_SPL_NAND_OFS=0x240000
37 CONFIG_CMD_SPL_WRITE_SIZE=0x20000
38 # CONFIG_CMD_FLASH is not set
39 CONFIG_CMD_NAND=y
40 CONFIG_CMD_NAND_LOCK_UNLOCK=y
41 CONFIG_CMD_CACHE=y
42 CONFIG_CMD_UUID=y
43 CONFIG_CMD_MTDPARTS=y
44 CONFIG_MTDIDS_DEFAULT="nand0=omap2-nand.0"
45 CONFIG_MTDPARTS_DEFAULT="mtdparts=omap2-nand.0:512k(MLO),1792k(u-boot),128k(spl-os),128k(u-boot-env),6m(kernel),-(fs)"
46 CONFIG_CMD_UBI=y
47 CONFIG_OF_CONTROL=y
48 CONFIG_SPL_OF_CONTROL=y
49 CONFIG_ENV_OVERWRITE=y
50 # CONFIG_ENV_IS_IN_FAT is not set
51 CONFIG_ENV_IS_IN_NAND=y
52 CONFIG_VERSION_VARIABLE=y
53 CONFIG_SPL_DM=y
54 CONFIG_DM_I2C=y
55 CONFIG_DM_MMC=y
56 CONFIG_MMC_OMAP_HS=y
57 CONFIG_MMC_OMAP36XX_PINS=y
58 CONFIG_MTD=y
59 CONFIG_MTD_RAW_NAND=y
60 CONFIG_SYS_NAND_BUSWIDTH_16BIT=y
61 CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y
62 CONFIG_SYS_NAND_U_BOOT_OFFS=0x80000
63 CONFIG_DM_ETH=y
64 CONFIG_SMC911X=y
65 CONFIG_SMC911X_32_BIT=y
66 CONFIG_PINCTRL=y
67 CONFIG_PINCTRL_SINGLE=y
68 CONFIG_DM_PMIC=y
69 # CONFIG_SPL_PMIC_CHILDREN is not set
70 CONFIG_DM_REGULATOR=y
71 CONFIG_DM_REGULATOR_FIXED=y
72 CONFIG_DM_REGULATOR_GPIO=y
73 CONFIG_SPECIFY_CONSOLE_INDEX=y
74 CONFIG_SPI=y
75 CONFIG_DM_SPI=y
76 CONFIG_OMAP3_SPI=y
77 CONFIG_USB=y
78 CONFIG_DM_USB=y
79 # CONFIG_SPL_DM_USB is not set
80 CONFIG_USB_EHCI_HCD=y
81 # CONFIG_USB_EHCI_OMAP is not set
82 CONFIG_USB_MUSB_HOST=y
83 CONFIG_USB_MUSB_OMAP2PLUS=y
84 CONFIG_TWL4030_USB=y
85 CONFIG_BCH=y