]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/qemu_mips_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / qemu_mips_defconfig
1 CONFIG_MIPS=y
2 CONFIG_SYS_TEXT_BASE=0xBFC00000
3 CONFIG_ENV_SIZE=0x8000
4 CONFIG_ENV_SECT_SIZE=0x8000
5 CONFIG_TARGET_QEMU_MIPS=y
6 CONFIG_BOOTDELAY=10
7 CONFIG_MISC_INIT_R=y
8 CONFIG_HUSH_PARSER=y
9 CONFIG_SYS_PROMPT="qemu-mips # "
10 CONFIG_CMD_IMLS=y
11 CONFIG_CMD_IDE=y
12 # CONFIG_CMD_LOADB is not set
13 # CONFIG_CMD_LOADS is not set
14 # CONFIG_CMD_SETEXPR is not set
15 CONFIG_CMD_DHCP=y
16 CONFIG_CMD_EXT2=y
17 CONFIG_CMD_FAT=y
18 # CONFIG_ISO_PARTITION is not set
19 CONFIG_ENV_OVERWRITE=y
20 CONFIG_ENV_IS_IN_FLASH=y
21 CONFIG_ENV_ADDR=0xBFFF8000
22 CONFIG_MTD_NOR_FLASH=y
23 CONFIG_FLASH_CFI_DRIVER=y
24 CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
25 CONFIG_SYS_FLASH_CFI=y
26 CONFIG_SYS_NS16550=y
27 CONFIG_LZMA=y