1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_RMOBILE=y
4 CONFIG_SYS_TEXT_BASE=0x50000000
5 CONFIG_SYS_MALLOC_F_LEN=0x2000
6 CONFIG_ENV_SIZE=0x40000
7 CONFIG_ENV_OFFSET=0x700000
8 CONFIG_ENV_SECT_SIZE=0x40000
9 CONFIG_DM_GPIO=y
10 CONFIG_SPL_TEXT_BASE=0xe6318000
11 CONFIG_RCAR_GEN3=y
12 CONFIG_TARGET_EAGLE=y
13 CONFIG_DEFAULT_DEVICE_TREE="r8a77970-eagle-u-boot"
14 CONFIG_FIT=y
15 CONFIG_SUPPORT_RAW_INITRD=y
16 CONFIG_USE_BOOTARGS=y
17 CONFIG_BOOTARGS="root=/dev/nfs rw nfsroot=192.168.0.1:/export/rfs ip=192.168.0.20"
18 CONFIG_DEFAULT_FDT_FILE="r8a77970-eagle.dtb"
19 CONFIG_HUSH_PARSER=y
20 CONFIG_CMD_BOOTZ=y
21 CONFIG_CMD_DFU=y
22 CONFIG_CMD_GPIO=y
23 CONFIG_CMD_I2C=y
24 CONFIG_CMD_SPI=y
25 CONFIG_CMD_USB=y
26 CONFIG_CMD_DHCP=y
27 CONFIG_CMD_MII=y
28 CONFIG_CMD_PING=y
29 CONFIG_CMD_EXT2=y
30 CONFIG_CMD_EXT4=y
31 CONFIG_CMD_EXT4_WRITE=y
32 CONFIG_CMD_FAT=y
33 CONFIG_CMD_FS_GENERIC=y
34 CONFIG_OF_CONTROL=y
35 CONFIG_ENV_OVERWRITE=y
36 CONFIG_ENV_IS_IN_SPI_FLASH=y
37 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
38 CONFIG_VERSION_VARIABLE=y
39 CONFIG_REGMAP=y
40 CONFIG_SYSCON=y
41 CONFIG_BLK=y
42 CONFIG_CLK=y
43 CONFIG_CLK_RENESAS=y
44 CONFIG_DFU_TFTP=y
45 CONFIG_DFU_RAM=y
46 CONFIG_DFU_SF=y
47 CONFIG_RCAR_GPIO=y
48 CONFIG_DM_I2C=y
49 CONFIG_SYS_I2C_RCAR_IIC=y
50 # CONFIG_MMC is not set
51 CONFIG_MTD=y
52 CONFIG_DM_SPI_FLASH=y
53 CONFIG_SPI_FLASH_SPANSION=y
54 # CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
55 CONFIG_BITBANGMII=y
56 CONFIG_PHY_MICREL=y
57 CONFIG_PHY_MICREL_KSZ90X1=y
58 CONFIG_DM_ETH=y
59 CONFIG_RENESAS_RAVB=y
60 CONFIG_DM_REGULATOR=y
61 CONFIG_DM_REGULATOR_FIXED=y
62 CONFIG_DM_REGULATOR_GPIO=y
63 CONFIG_SCIF_CONSOLE=y
64 CONFIG_SPI=y
65 CONFIG_DM_SPI=y
66 CONFIG_RENESAS_RPC_SPI=y
67 CONFIG_TEE=y
68 CONFIG_OPTEE=y
69 CONFIG_USB=y
70 CONFIG_DM_USB=y
71 CONFIG_USB_XHCI_HCD=y
72 CONFIG_USB_EHCI_HCD=y
73 CONFIG_USB_EHCI_GENERIC=y
74 CONFIG_USB_STORAGE=y
75 CONFIG_OF_LIBFDT_OVERLAY=y