1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ARCH_EXYNOS=y
4 CONFIG_SYS_TEXT_BASE=0x44800000
5 CONFIG_ARCH_EXYNOS4=y
6 CONFIG_TARGET_S5PC210_UNIVERSAL=y
7 CONFIG_NR_DRAM_BANKS=2
8 CONFIG_ENV_SIZE=0x1000
9 CONFIG_ENV_OFFSET=0x7000
10 CONFIG_DEFAULT_DEVICE_TREE="exynos4210-universal_c210"
11 CONFIG_DISTRO_DEFAULTS=y
12 CONFIG_USE_BOOTARGS=y
13 CONFIG_BOOTARGS="Please use defined boot"
14 # CONFIG_USE_BOOTCOMMAND is not set
15 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
16 CONFIG_SYS_CONSOLE_INFO_QUIET=y
17 CONFIG_MISC_INIT_R=y
18 CONFIG_SYS_PROMPT="Universal # "
19 # CONFIG_CMD_XIMG is not set
20 CONFIG_CMD_THOR_DOWNLOAD=y
21 CONFIG_CMD_DFU=y
22 CONFIG_CMD_GPT=y
23 CONFIG_CMD_I2C=y
24 CONFIG_CMD_MMC=y
25 CONFIG_CMD_USB_MASS_STORAGE=y
26 # CONFIG_CMD_NET is not set
27 CONFIG_CMD_CACHE=y
28 # CONFIG_CMD_SLEEP is not set
29 CONFIG_CMD_EXT4_WRITE=y
30 CONFIG_MTDPARTS_DEFAULT="mtdparts=samsung-onenand:128k(s-boot),896k(bootloader),256k(params),2816k(config),8m(csa),7m(kernel),1m(log),12m(modem),60m(qboot),-(UBI)"
31 CONFIG_OF_CONTROL=y
32 CONFIG_ENV_OVERWRITE=y
33 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
34 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y
35 CONFIG_DFU_MMC=y
36 CONFIG_SYS_I2C_S3C24X0=y
37 CONFIG_MMC_DW=y
38 CONFIG_MMC_SDHCI=y
39 CONFIG_MMC_SDHCI_SDMA=y
40 CONFIG_MMC_SDHCI_S5P=y
41 CONFIG_MTD=y
42 CONFIG_DM_PMIC=y
43 CONFIG_DM_PMIC_MAX8998=y
44 CONFIG_USB=y
45 CONFIG_DM_USB=y
46 CONFIG_USB_GADGET=y
47 CONFIG_USB_GADGET_MANUFACTURER="Samsung"
48 CONFIG_USB_GADGET_VENDOR_NUM=0x04e8
49 CONFIG_USB_GADGET_PRODUCT_NUM=0x6601
50 CONFIG_USB_GADGET_DWC2_OTG=y
51 CONFIG_USB_GADGET_DOWNLOAD=y
52 CONFIG_USB_FUNCTION_THOR=y