1 CONFIG_ARM=y
2 CONFIG_ARCH_SOCFPGA=y
3 CONFIG_SYS_TEXT_BASE=0x1000
4 CONFIG_SYS_MALLOC_F_LEN=0x2000
5 CONFIG_NR_DRAM_BANKS=2
6 CONFIG_SYS_MEMTEST_START=0x00000000
7 CONFIG_SYS_MEMTEST_END=0x3fe00000
8 CONFIG_ENV_SIZE=0x1000
9 CONFIG_ENV_OFFSET=0x200
10 CONFIG_SYS_SPI_U_BOOT_OFFS=0x3c00000
11 CONFIG_DM_GPIO=y
12 CONFIG_SPL_TEXT_BASE=0xFFE00000
13 CONFIG_TARGET_SOCFPGA_AGILEX_SOCDK=y
14 CONFIG_IDENT_STRING="socfpga_agilex"
15 CONFIG_SPL_FS_FAT=y
16 # CONFIG_PSCI_RESET is not set
17 CONFIG_DEFAULT_DEVICE_TREE="socfpga_agilex_socdk"
18 CONFIG_BOOTDELAY=5
19 CONFIG_USE_BOOTARGS=y
20 CONFIG_BOOTARGS="earlycon"
21 CONFIG_USE_BOOTCOMMAND=y
22 CONFIG_BOOTCOMMAND="run fatscript; run mmcload; run linux_qspi_enable; run mmcboot"
23 CONFIG_SPL_CACHE=y
24 CONFIG_SPL_SPI_LOAD=y
25 CONFIG_HUSH_PARSER=y
26 CONFIG_SYS_PROMPT="SOCFPGA_AGILEX # "
27 CONFIG_CMD_MEMTEST=y
28 CONFIG_CMD_GPIO=y
29 CONFIG_CMD_I2C=y
30 CONFIG_CMD_MMC=y
31 CONFIG_CMD_SPI=y
32 CONFIG_CMD_USB=y
33 CONFIG_CMD_DHCP=y
34 CONFIG_CMD_MII=y
35 CONFIG_CMD_PING=y
36 CONFIG_CMD_CACHE=y
37 CONFIG_CMD_EXT4=y
38 CONFIG_CMD_FAT=y
39 CONFIG_CMD_FS_GENERIC=y
40 CONFIG_ENV_IS_IN_MMC=y
41 CONFIG_NET_RANDOM_ETHADDR=y
42 CONFIG_SPL_DM_SEQ_ALIAS=y
43 CONFIG_SPL_ALTERA_SDRAM=y
44 CONFIG_DWAPB_GPIO=y
45 CONFIG_DM_I2C=y
46 CONFIG_SYS_I2C_DW=y
47 CONFIG_DM_MMC=y
48 CONFIG_MMC_DW=y
49 CONFIG_SF_DEFAULT_MODE=0x2003
50 CONFIG_SPI_FLASH_SPANSION=y
51 CONFIG_SPI_FLASH_STMICRO=y
52 CONFIG_PHY_MICREL=y
53 CONFIG_PHY_MICREL_KSZ90X1=y
54 CONFIG_DM_ETH=y
55 CONFIG_ETH_DESIGNWARE=y
56 CONFIG_MII=y
57 CONFIG_DM_RESET=y
58 CONFIG_SPI=y
59 CONFIG_CADENCE_QSPI=y
60 CONFIG_DESIGNWARE_SPI=y
61 CONFIG_USB=y
62 CONFIG_DM_USB=y
63 CONFIG_USB_DWC2=y
64 CONFIG_USB_STORAGE=y
65 CONFIG_DESIGNWARE_WATCHDOG=y
66 CONFIG_WDT=y
67 # CONFIG_SPL_USE_TINY_PRINTF is not set
68 CONFIG_PANIC_HANG=y