1 CONFIG_ARM=y
2 CONFIG_ARCH_SOCFPGA=y
3 CONFIG_ENV_SIZE=0x2000
4 CONFIG_ENV_OFFSET=0x100000
5 CONFIG_ENV_SECT_SIZE=0x10000
6 CONFIG_SYS_SPI_U_BOOT_OFFS=0x40000
7 CONFIG_DM_GPIO=y
8 CONFIG_SPL_TEXT_BASE=0xFFFF0000
9 CONFIG_SYS_BOOTCOUNT_ADDR=0xfffffff8
10 CONFIG_TARGET_SOCFPGA_IS1=y
11 CONFIG_DEFAULT_DEVICE_TREE="socfpga_cyclone5_is1"
12 CONFIG_DISTRO_DEFAULTS=y
13 CONFIG_FIT=y
14 CONFIG_USE_BOOTARGS=y
15 CONFIG_BOOTARGS="console=ttyS0,115200"
16 # CONFIG_USE_BOOTCOMMAND is not set
17 CONFIG_SYS_CONSOLE_IS_IN_ENV=y
18 CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE=y
19 CONFIG_SYS_CONSOLE_ENV_OVERWRITE=y
20 # CONFIG_DISPLAY_BOARDINFO is not set
21 CONFIG_DISPLAY_BOARDINFO_LATE=y
22 CONFIG_SPL_SPI_LOAD=y
23 CONFIG_CMD_ASKENV=y
24 CONFIG_CMD_GREPENV=y
25 # CONFIG_CMD_FLASH is not set
26 CONFIG_CMD_GPIO=y
27 CONFIG_CMD_I2C=y
28 CONFIG_CMD_SPI=y
29 CONFIG_CMD_CACHE=y
30 CONFIG_CMD_TIME=y
31 CONFIG_CMD_EXT4_WRITE=y
32 CONFIG_MTDIDS_DEFAULT="nor0=ff705000.spi.0"
33 CONFIG_MTDPARTS_DEFAULT="mtdparts=ff705000.spi.0:1m(u-boot),256k(env1),256k(env2),14848k(boot),16m(rootfs),-@1536k(UBI)"
34 CONFIG_CMD_UBI=y
35 # CONFIG_ISO_PARTITION is not set
36 # CONFIG_EFI_PARTITION is not set
37 CONFIG_ENV_IS_IN_SPI_FLASH=y
38 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
39 CONFIG_VERSION_VARIABLE=y
40 CONFIG_SPL_DM_SEQ_ALIAS=y
41 CONFIG_BOOTCOUNT_LIMIT=y
42 CONFIG_DWAPB_GPIO=y
43 CONFIG_DM_I2C=y
44 CONFIG_SYS_I2C_DW=y
45 # CONFIG_MMC is not set
46 CONFIG_MTD=y
47 CONFIG_SPI_FLASH_STMICRO=y
48 CONFIG_SPI_FLASH_MTD=y
49 CONFIG_PHY_MICREL=y
50 CONFIG_PHY_MICREL_KSZ90X1=y
51 CONFIG_DM_ETH=y
52 CONFIG_ETH_DESIGNWARE=y
53 CONFIG_MII=y
54 CONFIG_DM_RESET=y
55 CONFIG_SPI=y
56 CONFIG_CADENCE_QSPI=y
57 # CONFIG_SPL_WDT is not set