1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_TARGET_SPEAR310=y
4 CONFIG_SYS_TEXT_BASE=0x00700000
5 CONFIG_NR_DRAM_BANKS=1
6 CONFIG_ENV_SIZE=0x2000
7 CONFIG_ENV_OFFSET=0x60000
8 CONFIG_IDENT_STRING="-SPEAr"
9 CONFIG_SYS_EXTRA_OPTIONS="SPEAR310"
10 CONFIG_BOOTDELAY=1
11 CONFIG_USE_BOOTARGS=y
12 CONFIG_BOOTARGS="console=ttyAMA0,115200 mem=128M root=/dev/mtdblock7 rootfstype=jffs2"
13 CONFIG_SYS_CONSOLE_INFO_QUIET=y
14 # CONFIG_DISPLAY_BOARDINFO is not set
15 CONFIG_MISC_INIT_R=y
16 # CONFIG_AUTO_COMPLETE is not set
17 CONFIG_CMD_IMLS=y
18 CONFIG_CMD_I2C=y
19 CONFIG_CMD_NAND=y
20 # CONFIG_CMD_SETEXPR is not set
21 CONFIG_CMD_DHCP=y
22 CONFIG_CMD_MII=y
23 CONFIG_CMD_PING=y
24 CONFIG_ENV_OVERWRITE=y
25 CONFIG_ENV_IS_IN_NAND=y
26 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
27 CONFIG_SYS_I2C_DW=y
28 # CONFIG_MMC is not set
29 CONFIG_MTD=y
30 CONFIG_MTD_NOR_FLASH=y
31 CONFIG_MTD_RAW_NAND=y
32 CONFIG_PHY_GIGE=y
33 CONFIG_ETH_DESIGNWARE=y
34 CONFIG_MII=y
35 CONFIG_CONS_INDEX=0