1 CONFIG_ARM=y
2 CONFIG_ARCH_STM32=y
3 CONFIG_SYS_TEXT_BASE=0x08008000
4 CONFIG_SYS_MALLOC_F_LEN=0xE00
5 CONFIG_NR_DRAM_BANKS=1
6 CONFIG_ENV_SIZE=0x2000
7 CONFIG_SPL_TEXT_BASE=0x8000000
8 CONFIG_STM32F7=y
9 CONFIG_TARGET_STM32F746_DISCO=y
10 CONFIG_DEFAULT_DEVICE_TREE="stm32f769-disco"
11 CONFIG_DISTRO_DEFAULTS=y
12 CONFIG_BOOTDELAY=3
13 CONFIG_AUTOBOOT_KEYED=y
14 CONFIG_AUTOBOOT_PROMPT="Hit SPACE in %d seconds to stop autoboot.\n"
15 CONFIG_AUTOBOOT_STOP_STR=" "
16 CONFIG_USE_BOOTARGS=y
17 CONFIG_BOOTARGS="console=ttyS0,115200 earlyprintk consoleblank=0 ignore_loglevel"
18 # CONFIG_USE_BOOTCOMMAND is not set
19 # CONFIG_DISPLAY_CPUINFO is not set
20 # CONFIG_DISPLAY_BOARDINFO is not set
21 CONFIG_SYS_PROMPT="U-Boot > "
22 CONFIG_CMD_GPT=y
23 # CONFIG_RANDOM_UUID is not set
24 CONFIG_CMD_MMC=y
25 # CONFIG_CMD_SETEXPR is not set
26 CONFIG_CMD_SNTP=y
27 CONFIG_CMD_DNS=y
28 CONFIG_CMD_LINK_LOCAL=y
29 CONFIG_CMD_BMP=y
30 CONFIG_CMD_CACHE=y
31 CONFIG_CMD_TIMER=y
32 # CONFIG_SPL_DOS_PARTITION is not set
33 # CONFIG_ISO_PARTITION is not set
34 # CONFIG_SPL_EFI_PARTITION is not set
35 CONFIG_OF_CONTROL=y
36 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
37 CONFIG_NET_RANDOM_ETHADDR=y
38 CONFIG_NETCONSOLE=y
39 CONFIG_DM_MMC=y
40 # CONFIG_SPL_DM_MMC is not set
41 CONFIG_ARM_PL180_MMCI=y
42 CONFIG_MTD=y
43 CONFIG_DM_MTD=y
44 CONFIG_MTD_NOR_FLASH=y
45 CONFIG_DM_SPI_FLASH=y
46 CONFIG_SPI_FLASH_MACRONIX=y
47 CONFIG_SPI_FLASH_STMICRO=y
48 CONFIG_PHY_SMSC=y
49 CONFIG_DM_ETH=y
50 CONFIG_ETH_DESIGNWARE=y
51 CONFIG_MII=y
52 # CONFIG_PINCTRL_FULL is not set
53 CONFIG_SPI=y
54 CONFIG_DM_SPI=y
55 CONFIG_STM32_QSPI=y
56 CONFIG_DM_VIDEO=y
57 CONFIG_BACKLIGHT_GPIO=y
58 CONFIG_VIDEO_LCD_ORISETECH_OTM8009A=y
59 CONFIG_VIDEO_STM32=y
60 CONFIG_VIDEO_STM32_DSI=y
61 CONFIG_VIDEO_STM32_MAX_XRES=480
62 CONFIG_VIDEO_STM32_MAX_YRES=800
63 CONFIG_SPLASH_SCREEN=y
64 CONFIG_SPLASH_SCREEN_ALIGN=y
65 CONFIG_VIDEO_BMP_RLE8=y
66 CONFIG_BMP_16BPP=y
67 CONFIG_BMP_24BPP=y
68 CONFIG_BMP_32BPP=y
69 CONFIG_OF_LIBFDT_OVERLAY=y