]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-u-boot/ti-u-boot.git/blob - configs/stout_defconfig
Prepare v2024.04
[ti-u-boot/ti-u-boot.git] / configs / stout_defconfig
1 CONFIG_ARM=y
2 CONFIG_ARCH_CPU_INIT=y
3 CONFIG_ENABLE_ARM_SOC_BOOT0_HOOK=y
4 # CONFIG_SPL_USE_ARCH_MEMCPY is not set
5 # CONFIG_SPL_USE_ARCH_MEMSET is not set
6 CONFIG_ARCH_RMOBILE=y
7 CONFIG_SYS_TEXT_BASE=0x50000000
8 CONFIG_SPL_LIBCOMMON_SUPPORT=y
9 CONFIG_SPL_LIBGENERIC_SUPPORT=y
10 CONFIG_SYS_MALLOC_F_LEN=0x8000
11 CONFIG_NR_DRAM_BANKS=1
12 CONFIG_ENV_SIZE=0x40000
13 CONFIG_ENV_OFFSET=0xC0000
14 CONFIG_ENV_SECT_SIZE=0x40000
15 CONFIG_SYS_SPI_U_BOOT_OFFS=0x140000
16 CONFIG_DM_GPIO=y
17 CONFIG_SPL_TEXT_BASE=0xe6300000
18 CONFIG_ARCH_RMOBILE_BOARD_STRING="Stout"
19 CONFIG_R8A7790=y
20 CONFIG_TARGET_STOUT=y
21 CONFIG_SPL_SERIAL_SUPPORT=y
22 CONFIG_SPL_SYS_MALLOC_F_LEN=0x2000
23 CONFIG_SPL=y
24 CONFIG_SPL_SPI_FLASH_SUPPORT=y
25 CONFIG_SPL_SPI_SUPPORT=y
26 CONFIG_DEFAULT_DEVICE_TREE="r8a7790-stout-u-boot"
27 CONFIG_FIT=y
28 CONFIG_BOOTDELAY=3
29 CONFIG_SPL_BOARD_INIT=y
30 CONFIG_SPL_SYS_MALLOC_SIMPLE=y
31 CONFIG_SPL_RAM_SUPPORT=y
32 CONFIG_SPL_RAM_DEVICE=y
33 CONFIG_SPL_SPI_LOAD=y
34 CONFIG_SPL_YMODEM_SUPPORT=y
35 CONFIG_HUSH_PARSER=y
36 CONFIG_CMD_BOOTZ=y
37 # CONFIG_CMD_IMI is not set
38 # CONFIG_CMD_XIMG is not set
39 CONFIG_CMD_GPIO=y
40 CONFIG_CMD_I2C=y
41 CONFIG_CMD_MMC=y
42 CONFIG_CMD_PCI=y
43 CONFIG_CMD_SDRAM=y
44 CONFIG_CMD_SPI=y
45 CONFIG_CMD_USB=y
46 CONFIG_CMD_DHCP=y
47 CONFIG_CMD_MII=y
48 CONFIG_CMD_PING=y
49 CONFIG_CMD_CACHE=y
50 CONFIG_CMD_TIME=y
51 CONFIG_CMD_EXT2=y
52 CONFIG_CMD_EXT4=y
53 CONFIG_CMD_EXT4_WRITE=y
54 CONFIG_CMD_FAT=y
55 CONFIG_CMD_MTDPARTS=y
56 CONFIG_MTDIDS_DEFAULT="nor0=spi0.0"
57 CONFIG_MTDPARTS_DEFAULT="mtdparts=spi0.0:256k(u-boot-spl),512k(u-boot-env1),512k(u-boot-env2),768k(u-boot),-(user)"
58 CONFIG_OF_CONTROL=y
59 CONFIG_ENV_OVERWRITE=y
60 CONFIG_ENV_IS_IN_SPI_FLASH=y
61 CONFIG_ENV_ADDR=0xC0000
62 CONFIG_VERSION_VARIABLE=y
63 CONFIG_CLK=y
64 CONFIG_CLK_RENESAS=y
65 CONFIG_RCAR_GPIO=y
66 CONFIG_DM_I2C=y
67 CONFIG_SYS_I2C_RCAR_IIC=y
68 CONFIG_DM_MMC=y
69 CONFIG_RENESAS_SDHI=y
70 CONFIG_MTD=y
71 CONFIG_DM_MTD=y
72 CONFIG_DM_SPI_FLASH=y
73 CONFIG_SPI_FLASH_SPANSION=y
74 CONFIG_SPI_FLASH_MTD=y
75 CONFIG_BITBANGMII=y
76 CONFIG_PHY_MICREL=y
77 CONFIG_PHY_MICREL_KSZ8XXX=y
78 CONFIG_DM_ETH=y
79 CONFIG_SH_ETHER=y
80 CONFIG_PCI=y
81 CONFIG_DM_PCI=y
82 CONFIG_PCI_RCAR_GEN2=y
83 CONFIG_PINCTRL=y
84 CONFIG_PINCONF=y
85 CONFIG_PINCTRL_PFC=y
86 CONFIG_DM_REGULATOR=y
87 CONFIG_DM_REGULATOR_FIXED=y
88 CONFIG_DM_REGULATOR_GPIO=y
89 CONFIG_SCIF_CONSOLE=y
90 CONFIG_SPI=y
91 CONFIG_DM_SPI=y
92 CONFIG_SH_QSPI=y
93 CONFIG_USB=y
94 CONFIG_DM_USB=y
95 CONFIG_USB_EHCI_HCD=y
96 CONFIG_USB_EHCI_PCI=y
97 CONFIG_USB_STORAGE=y