1 CONFIG_ARM=y
2 CONFIG_ARCH_OMAP2PLUS=y
3 CONFIG_SPL_GPIO_SUPPORT=y
4 CONFIG_SPL_LIBCOMMON_SUPPORT=y
5 CONFIG_SPL_LIBGENERIC_SUPPORT=y
6 CONFIG_ENV_SIZE=0x2000
7 CONFIG_ENV_OFFSET=0x1C0000
8 CONFIG_DM_GPIO=y
9 CONFIG_SPL_TEXT_BASE=0x40400000
10 CONFIG_TI816X=y
11 CONFIG_TARGET_TI816X_EVM=y
12 CONFIG_SPL_MMC_SUPPORT=y
13 CONFIG_SPL_SERIAL_SUPPORT=y
14 CONFIG_SPL=y
15 CONFIG_ENV_OFFSET_REDUND=0x1E0000
16 CONFIG_SPL_FS_FAT=y
17 CONFIG_SPL_LIBDISK_SUPPORT=y
18 CONFIG_DEFAULT_DEVICE_TREE="dm8168-evm"
19 CONFIG_DISTRO_DEFAULTS=y
20 CONFIG_BOOTDELAY=3
21 CONFIG_USE_BOOTARGS=y
22 CONFIG_BOOTARGS="console=ttyO2,115200n8 noinitrd earlyprintk"
23 # CONFIG_USE_BOOTCOMMAND is not set
24 CONFIG_SYS_CONSOLE_INFO_QUIET=y
25 # CONFIG_DISPLAY_BOARDINFO is not set
26 # CONFIG_MISC_INIT_R is not set
27 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y
28 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x300
29 CONFIG_SPL_NAND_SUPPORT=y
30 CONFIG_SPL_NAND_DRIVERS=y
31 CONFIG_SPL_NAND_ECC=y
32 CONFIG_SPL_NAND_BASE=y
33 CONFIG_CMD_ASKENV=y
34 # CONFIG_CMD_FLASH is not set
35 CONFIG_CMD_GPIO=y
36 CONFIG_CMD_I2C=y
37 CONFIG_CMD_MMC=y
38 CONFIG_CMD_NAND=y
39 # CONFIG_CMD_SETEXPR is not set
40 CONFIG_BOOTP_DNS2=y
41 CONFIG_CMD_EXT4_WRITE=y
42 CONFIG_CMD_MTDPARTS=y
43 CONFIG_MTDIDS_DEFAULT="nand0=nand.0"
44 CONFIG_MTDPARTS_DEFAULT="mtdparts=nand.0:128k(NAND.SPL),128k(NAND.SPL.backup1),128k(NAND.SPL.backup2),128k(NAND.SPL.backup3),256k(NAND.u-boot-spl-os),1m(NAND.u-boot),128k(NAND.u-boot-env),128k(NAND.u-boot-env.backup1),8m(NAND.kernel),-(NAND.file-system)"
45 # CONFIG_ISO_PARTITION is not set
46 # CONFIG_EFI_PARTITION is not set
47 CONFIG_OF_CONTROL=y
48 CONFIG_ENV_OVERWRITE=y
49 CONFIG_ENV_IS_IN_NAND=y
50 CONFIG_SYS_REDUNDAND_ENVIRONMENT=y
51 CONFIG_SYS_RELOC_GD_ENV_ADDR=y
52 CONFIG_VERSION_VARIABLE=y
53 CONFIG_BOOTP_SEND_HOSTNAME=y
54 CONFIG_DM=y
55 CONFIG_DM_I2C=y
56 CONFIG_SYS_I2C_OMAP24XX=y
57 CONFIG_DM_MMC=y
58 CONFIG_MMC_OMAP_HS=y
59 CONFIG_MTD=y
60 CONFIG_MTD_RAW_NAND=y
61 CONFIG_SYS_NAND_BUSWIDTH_16BIT=y
62 CONFIG_DM_ETH=y
63 CONFIG_MII=y
64 CONFIG_DRIVER_TI_EMAC=y
65 CONFIG_SYS_NS16550=y
66 CONFIG_SPI=y
67 # CONFIG_USE_PRIVATE_LIBGCC is not set