1 CONFIG_XTENSA=y
2 CONFIG_SYS_CPU="dc233c"
3 CONFIG_ENV_SIZE=0x20000
4 CONFIG_ENV_SECT_SIZE=0x20000
5 CONFIG_XTFPGA_KC705=y
6 CONFIG_SHOW_BOOT_PROGRESS=y
7 CONFIG_BOOTDELAY=10
8 CONFIG_AUTOBOOT_KEYED=y
9 CONFIG_AUTOBOOT_PROMPT="Autobooting in %d seconds, press <SPACE> to stop\n"
10 CONFIG_AUTOBOOT_STOP_STR=" "
11 CONFIG_MISC_INIT_R=y
12 CONFIG_HUSH_PARSER=y
13 CONFIG_SYS_PROMPT="U-Boot> "
14 CONFIG_CMD_IMLS=y
15 CONFIG_CMD_ASKENV=y
16 CONFIG_CRC32_VERIFY=y
17 CONFIG_CMD_MX_CYCLIC=y
18 CONFIG_CMD_SAVES=y
19 CONFIG_CMD_DHCP=y
20 CONFIG_CMD_PING=y
21 CONFIG_CMD_DIAG=y
22 CONFIG_ENV_IS_IN_FLASH=y
23 CONFIG_ENV_ADDR=0xF7FE0000
24 CONFIG_VERSION_VARIABLE=y
25 CONFIG_DM=y
26 # CONFIG_DM_WARN is not set
27 # CONFIG_DM_DEVICE_REMOVE is not set
28 # CONFIG_DM_STDIO is not set
29 # CONFIG_DM_SEQ_ALIAS is not set
30 CONFIG_MTD_NOR_FLASH=y
31 CONFIG_FLASH_CFI_DRIVER=y
32 CONFIG_SYS_FLASH_PROTECTION=y
33 CONFIG_SYS_FLASH_CFI=y
34 CONFIG_PHYLIB=y
35 CONFIG_DM_ETH=y
36 CONFIG_ETHOC=y
37 CONFIG_SYS_NS16550=y
38 CONFIG_SYSRESET=y
39 CONFIG_OF_LIBFDT=y