1 /* SPDX-License-Identifier: GPL-2.0+ */
2 /*
3 * (C) Copyright 2003
4 * Steven Scholz, imc Measurement & Control, steven.scholz@imc-berlin.de
5 *
6 * (C) Copyright 2002
7 * Rich Ireland, Enterasys Networks, rireland@enterasys.com.
8 */
10 #ifndef _ACEX1K_H_
11 #define _ACEX1K_H_
13 #include <altera.h>
15 extern int ACEX1K_load(Altera_desc *desc, const void *image, size_t size);
16 extern int ACEX1K_dump(Altera_desc *desc, const void *buf, size_t bsize);
17 extern int ACEX1K_info(Altera_desc *desc);
19 extern int CYC2_load(Altera_desc *desc, const void *image, size_t size);
20 extern int CYC2_dump(Altera_desc *desc, const void *buf, size_t bsize);
21 extern int CYC2_info(Altera_desc *desc);
23 /* Slave Serial Implementation function table */
24 typedef struct {
25 Altera_pre_fn pre;
26 Altera_config_fn config;
27 Altera_clk_fn clk;
28 Altera_status_fn status;
29 Altera_done_fn done;
30 Altera_data_fn data;
31 Altera_abort_fn abort;
32 Altera_post_fn post;
33 } Altera_ACEX1K_Passive_Serial_fns;
35 /* Slave Serial Implementation function table */
36 typedef struct {
37 Altera_pre_fn pre;
38 Altera_config_fn config;
39 Altera_status_fn status;
40 Altera_done_fn done;
41 Altera_write_fn write;
42 Altera_abort_fn abort;
43 Altera_post_fn post;
44 } Altera_CYC2_Passive_Serial_fns;
46 /* Device Image Sizes
47 *********************************************************************/
48 /* ACEX1K */
49 /* FIXME: Which size do we mean?
50 * Datasheet says 1337000/8=167125Bytes,
51 * Filesize of an *.rbf file is 166965 Bytes
52 */
53 #if 0
54 #define Altera_EP1K100_SIZE 1337000/8 /* 167125 Bytes */
55 #endif
56 #define Altera_EP1K100_SIZE (166965*8)
58 #define Altera_EP2C8_SIZE 247942
59 #define Altera_EP2C20_SIZE 586562
60 #define Altera_EP2C35_SIZE 883905
61 #define Altera_EP3C5_SIZE 368011 /* .rbf size in bytes */
63 #define ALTERA_EP4CE6_SIZE 368011 /* 2944088 Bits */
64 #define ALTERA_EP4CE10_SIZE 368011 /* 2944088 Bits */
65 #define ALTERA_EP4CE15_SIZE 510856 /* 4086848 Bits */
66 #define ALTERA_EP4CE22_SIZE 718569 /* 5748552 Bits */
67 #define ALTERA_EP4CE30_SIZE 1191788 /* 9534304 Bits */
68 #define ALTERA_EP4CE40_SIZE 1191788 /* 9534304 Bits */
69 #define ALTERA_EP4CE55_SIZE 1861195 /* 14889560 Bits */
70 #define ALTERA_EP4CE75_SIZE 2495719 /* 19965752 Bits */
71 #define ALTERA_EP4CE115_SIZE 3571462 /* 28571696 Bits */
73 /* Descriptor Macros
74 *********************************************************************/
75 /* ACEX1K devices */
76 #define Altera_EP1K100_DESC(iface, fn_table, cookie) \
77 { Altera_ACEX1K, iface, Altera_EP1K100_SIZE, fn_table, cookie }
79 #endif /* _ACEX1K_H_ */