1 #!/bin/sh
3 usage() {
4 (
5 echo "Usage: $0 <board-IP> [board-port [board-in-port]]"
6 echo ""
7 echo "If port is not specified, '6666' will be used"
8 [ -z "$*" ] && exit 0
9 echo ""
10 echo "ERROR: $*"
11 exit 1
12 ) 1>&2
13 exit $?
14 }
16 while [ -n "$1" ] ; do
17 case $1 in
18 -h|--help) usage;;
19 --) break;;
20 -*) usage "Invalid option $1";;
21 *) break;;
22 esac
23 shift
24 done
26 ip=$1
27 board_out_port=${2:-6666}
28 board_in_port=${3:-${board_out_port}}
30 echo Board out port: ${board_out_port}
31 echo Board in port: ${board_in_port}
33 if [ -z "${ip}" ] || [ -n "$4" ] ; then
34 usage "Invalid number of arguments"
35 fi
37 for nc in netcat nc ; do
38 type ${nc} >/dev/null 2>&1 && break
39 done
41 trap "stty icanon echo intr ^C" 0 2 3 5 10 13 15
42 echo "NOTE: the interrupt signal (normally ^C) has been remapped to ^T"
44 stty -icanon -echo intr ^T
45 (
46 if type ncb 2>/dev/null ; then
47 # see if ncb is in $PATH
48 exec ncb ${board_out_port}
50 elif [ -x ${0%/*}/ncb ] ; then
51 # maybe it's in the same dir as the netconsole script
52 exec ${0%/*}/ncb ${board_out_port}
54 else
55 # blah, just use regular netcat
56 while ${nc} -u -l -p ${board_out_port} < /dev/null ; do
57 :
58 done
59 fi
60 ) &
61 pid=$!
62 ${nc} -u ${ip} ${board_in_port}
63 kill ${pid} 2>/dev/null