// SPDX-License-Identifier: GPL-2.0 /* * Copyright (c) 2012, NVIDIA CORPORATION. All rights reserved. * * Inspired by cmd_ext_common.c, cmd_fat.c. */ #include #include #include static int do_size_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { return do_size(cmdtp, flag, argc, argv, FS_TYPE_ANY); } U_BOOT_CMD( size, 4, 0, do_size_wrapper, "determine a file's size", " \n" " - Find file 'filename' from 'dev' on 'interface'\n" " determine its size, and store in the 'filesize' variable." ); static int do_load_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { return do_load(cmdtp, flag, argc, argv, FS_TYPE_ANY); } U_BOOT_CMD( load, 7, 0, do_load_wrapper, "load binary file from a filesystem", " [ [ [ [bytes [pos]]]]]\n" " - Load binary file 'filename' from partition 'part' on device\n" " type 'interface' instance 'dev' to address 'addr' in memory.\n" " 'bytes' gives the size to load in bytes.\n" " If 'bytes' is 0 or omitted, the file is read until the end.\n" " 'pos' gives the file byte position to start reading from.\n" " If 'pos' is 0 or omitted, the file is read from the start." ); static int do_save_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { return do_save(cmdtp, flag, argc, argv, FS_TYPE_ANY); } U_BOOT_CMD( save, 7, 0, do_save_wrapper, "save file to a filesystem", " bytes [pos]\n" " - Save binary file 'filename' to partition 'part' on device\n" " type 'interface' instance 'dev' from addr 'addr' in memory.\n" " 'bytes' gives the size to save in bytes and is mandatory.\n" " 'pos' gives the file byte position to start writing to.\n" " If 'pos' is 0 or omitted, the file is written from the start." ); static int do_ls_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { return do_ls(cmdtp, flag, argc, argv, FS_TYPE_ANY); } U_BOOT_CMD( ls, 4, 1, do_ls_wrapper, "list files in a directory (default /)", " [ [directory]]\n" " - List files in directory 'directory' of partition 'part' on\n" " device type 'interface' instance 'dev'." ); static int do_ln_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { return do_ln(cmdtp, flag, argc, argv, FS_TYPE_ANY); } U_BOOT_CMD( ln, 5, 1, do_ln_wrapper, "Create a symbolic link", " target linkname\n" " - create a symbolic link to 'target' with the name 'linkname' on\n" " device type 'interface' instance 'dev'." ); static int do_fstype_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { return do_fs_type(cmdtp, flag, argc, argv); } U_BOOT_CMD( fstype, 4, 1, do_fstype_wrapper, "Look up a filesystem type", " :\n" "- print filesystem type\n" "fstype : \n" "- set environment variable to filesystem type\n" ); static int do_fstypes_wrapper(struct cmd_tbl *cmdtp, int flag, int argc, char * const argv[]) { return do_fs_types(cmdtp, flag, argc, argv); } U_BOOT_CMD( fstypes, 1, 1, do_fstypes_wrapper, "List supported filesystem types", "" );