// SPDX-License-Identifier: GPL-2.0+ /* * Copyright 2008-2009 Freescale Semiconductor, Inc. */ #include #include #include static int cpu_status_all(void) { unsigned long cpuid; for (cpuid = 0; ; cpuid++) { if (!is_core_valid(cpuid)) { if (cpuid == 0) { printf("Core num: %lu is not valid\n", cpuid); return 1; } break; } cpu_status(cpuid); } return 0; } static int cpu_cmd(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { unsigned long cpuid; if (argc == 2 && strncmp(argv[1], "status", 6) == 0) return cpu_status_all(); if (argc < 3) return CMD_RET_USAGE; cpuid = dectoul(argv[1], NULL); if (!is_core_valid(cpuid)) { printf ("Core num: %lu is not valid\n", cpuid); return 1; } if (argc == 3) { if (strncmp(argv[2], "reset", 5) == 0) cpu_reset(cpuid); else if (strncmp(argv[2], "status", 6) == 0) cpu_status(cpuid); else if (strncmp(argv[2], "disable", 7) == 0) return cpu_disable(cpuid); else return CMD_RET_USAGE; return 0; } /* 4 or greater, make sure its release */ if (strncmp(argv[2], "release", 7) != 0) return CMD_RET_USAGE; if (cpu_release(cpuid, argc - 3, argv + 3)) return CMD_RET_USAGE; return 0; } U_BOOT_LONGHELP(cpu, " reset - Reset cpu \n" "cpu status - Status of all cpus\n" "cpu status - Status of cpu \n" "cpu disable - Disable cpu \n" "cpu release [args] - Release cpu at with [args]" #ifdef CONFIG_PPC "\n" " [args] : \n" \ " pir - processor id (if writeable)\n" \ " r3 - value for gpr 3\n" \ " r6 - value for gpr 6\n" \ "\n" \ " Use '-' for any arg if you want the default value.\n" \ " Default for r3 is and r6 is 0\n" \ "\n" \ " When cpu is released r4 and r5 = 0.\n" \ " r7 will contain the size of the initial mapped area" #endif ); U_BOOT_CMD( cpu, CONFIG_SYS_MAXARGS, 1, cpu_cmd, "Multiprocessor CPU boot manipulation and release", cpu_help_text );