// SPDX-License-Identifier: GPL-2.0+ /* * Copyright (C) 2012 Samsung Electronics * Rajeshwari Shinde */ #include #include #include #include #include #include DECLARE_GLOBAL_DATA_PTR; /* Initilaise sound subsystem */ static int do_init(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { struct udevice *dev; int ret; ret = uclass_first_device_err(UCLASS_SOUND, &dev); if (!ret) ret = sound_setup(dev); if (ret) { printf("Initialise Audio driver failed (ret=%d)\n", ret); return CMD_RET_FAILURE; } return 0; } /* play sound from buffer */ static int do_play(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { struct udevice *dev; int ret = 0; int msec = 1000; int freq = 400; bool first = true; ret = uclass_first_device_err(UCLASS_SOUND, &dev); if (ret) goto err; --argc; ++argv; while (argc || first) { first = false; if (argc) { msec = dectoul(argv[0], NULL); --argc; ++argv; } if (argc) { freq = dectoul(argv[0], NULL); --argc; ++argv; } ret = sound_beep(dev, msec, freq); if (ret) goto err; } return 0; err: printf("Sound device failed to play (err=%d)\n", ret); return CMD_RET_FAILURE; } static struct cmd_tbl cmd_sound_sub[] = { U_BOOT_CMD_MKENT(init, 0, 1, do_init, "", ""), U_BOOT_CMD_MKENT(play, INT_MAX, 1, do_play, "", ""), }; /* process sound command */ static int do_sound(struct cmd_tbl *cmdtp, int flag, int argc, char *const argv[]) { struct cmd_tbl *c; if (argc < 1) return CMD_RET_USAGE; /* Strip off leading 'sound' command argument */ argc--; argv++; c = find_cmd_tbl(argv[0], &cmd_sound_sub[0], ARRAY_SIZE(cmd_sound_sub)); if (c) return c->cmd(cmdtp, flag, argc, argv); else return CMD_RET_USAGE; } U_BOOT_CMD( sound, INT_MAX, 1, do_sound, "sound sub-system", "init - initialise the sound driver\n" "sound play [[[-q|-s] len [freq]] ...] - play sounds\n" " len - duration in ms\n" " freq - frequency in Hz\n" );