CONFIG_PPC=y CONFIG_TEXT_BASE=0x11000000 CONFIG_SYS_MALLOC_LEN=0x100000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SF_DEFAULT_SPEED=10000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x100000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DEFAULT_DEVICE_TREE="p1010rdb-pb_36b" CONFIG_SPL_TEXT_BASE=0xD0000000 CONFIG_SYS_MONITOR_LEN=786432 CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL=y CONFIG_SPL_SPI_FLASH_SUPPORT=y CONFIG_SPL_SPI=y CONFIG_MPC85xx=y CONFIG_SYS_INIT_RAM_LOCK=y CONFIG_TARGET_P1010RDB_PB=y CONFIG_L2_CACHE=y CONFIG_ENABLE_36BIT_PHYS=y CONFIG_SYS_MPC85XX_NO_RESETVEC=y CONFIG_SPL_SYS_MPC85XX_NO_RESETVEC=y CONFIG_USE_UBOOTPATH=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_PHYS_64BIT=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_SPIFLASH=y CONFIG_BOOTDELAY=10 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="setenv bootargs root=/dev/ram rw console=$consoledev,$baudrate $othbootargs ramdisk_size=$ramdisk_size;tftp $ramdiskaddr $ramdiskfile;tftp $loadaddr $bootfile;tftp $fdtaddr $fdtfile;bootm $loadaddr $ramdiskaddr $fdtaddr" CONFIG_SYS_PBSIZE=276 CONFIG_SYS_CONSOLE_IS_IN_ENV=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_BOARD_EARLY_INIT_R=y CONFIG_ID_EEPROM=y # CONFIG_SPL_FRAMEWORK is not set CONFIG_SPL_MAX_SIZE=0x18000 CONFIG_SPL_SPI_BOOT=y CONFIG_SPL_SYS_CCSR_DO_NOT_RELOCATE=y CONFIG_SPL_FLUSH_IMAGE=y CONFIG_SPL_GD_ADDR=0xd0018000 CONFIG_SPL_RELOC_TEXT_BASE=0xd0000000 CONFIG_SPL_RELOC_STACK=0xd001c000 CONFIG_SPL_RELOC_MALLOC=y CONFIG_SPL_RELOC_MALLOC_ADDR=0xd0020000 CONFIG_SPL_RELOC_MALLOC_SIZE=0x20000 CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_I2C=y CONFIG_SPL_MPC8XXX_INIT_DDR=y CONFIG_HUSH_PARSER=y CONFIG_CMD_IMLS=y CONFIG_SYS_EEPROM_PAGE_WRITE_BITS=3 CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS=5 CONFIG_CMD_I2C=y CONFIG_LOADS_ECHO=y CONFIG_SYS_LOADS_BAUD_CHANGE=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_MTDIDS_DEFAULT="nand0=ff800000.flash" CONFIG_MTDPARTS_DEFAULT="mtdparts=ff800000.flash:2m(uboot-env),1m(dtb),5m(kernel),56m(fs),-(usr)" CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_SPI_FLASH=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_BOOTFILE=y CONFIG_BOOTFILE="uImage" CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="eTSEC1" CONFIG_USE_ROOTPATH=y CONFIG_FSL_SATA_V2=y CONFIG_SYS_SATA_MAX_DEVICE=2 CONFIG_FSL_CAAM=y CONFIG_DDR_CLK_FREQ=66666666 CONFIG_SYS_SPD_BUS_NUM=1 CONFIG_CHIP_SELECTS_PER_CTRL=1 CONFIG_SYS_DDR_RAW_TIMING=y CONFIG_SPL_COMMON_INIT_DDR=y CONFIG_DM_I2C=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_SYS_I2C_FSL=y CONFIG_SYS_FSL_I2C_OFFSET=0x3000 CONFIG_SYS_FSL_HAS_I2C2_OFFSET=y CONFIG_SYS_FSL_I2C2_OFFSET=0x3100 CONFIG_SYS_I2C_EEPROM_ADDR=0x57 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=256 CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_PHY_ATHEROS=y CONFIG_PHY_BROADCOM=y CONFIG_PHY_DAVICOM=y CONFIG_PHY_LXT=y CONFIG_PHY_MARVELL=y CONFIG_PHY_NATSEMI=y CONFIG_PHY_REALTEK=y CONFIG_PHY_SMSC=y CONFIG_PHY_VITESSE=y CONFIG_DM_MDIO=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_MII=y CONFIG_TSEC_ENET=y CONFIG_PCIE_FSL=y CONFIG_DM_RTC=y CONFIG_RTC_PT7C4338=y CONFIG_SYS_NS16550_SERIAL=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_ESPI=y CONFIG_USB=y CONFIG_USB_EHCI_FSL=y CONFIG_ADDR_MAP=y