CONFIG_PPC=y CONFIG_TEXT_BASE=0xEFF40000 CONFIG_SYS_MALLOC_LEN=0x100000 CONFIG_SF_DEFAULT_SPEED=10000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_SECT_SIZE=0x20000 CONFIG_DEFAULT_DEVICE_TREE="p2041rdb" CONFIG_SYS_MONITOR_LEN=786432 CONFIG_ENV_ADDR=0xEFF20000 CONFIG_MPC85xx=y CONFIG_SYS_INIT_RAM_LOCK=y CONFIG_SYS_SRIO=y CONFIG_SRIO1=y CONFIG_SRIO2=y CONFIG_SRIO_PCIE_BOOT_MASTER=y CONFIG_TARGET_P2041RDB=y CONFIG_MPC85XX_HAVE_RESET_VECTOR=y CONFIG_ENABLE_36BIT_PHYS=y CONFIG_SYS_BOOK3E_HV=y CONFIG_SYS_CACHE_STASHING=y CONFIG_USE_UBOOTPATH=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_PCIE3=y CONFIG_SYS_FSL_NUM_CC_PLLS=2 CONFIG_MP=y CONFIG_DYNAMIC_SYS_CLK_FREQ=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_BOOTDELAY=10 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="setenv bootargs root=/dev/$bdev rw console=$consoledev,$baudrate $othbootargs;tftp $loadaddr $bootfile;tftp $fdtaddr $fdtfile;bootm $loadaddr - $fdtaddr" CONFIG_SYS_PBSIZE=276 CONFIG_ARCH_MISC_INIT=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_BOARD_EARLY_INIT_R=y CONFIG_ID_EEPROM=y CONFIG_HUSH_PARSER=y CONFIG_CMD_IMLS=y CONFIG_CMD_GREPENV=y CONFIG_SYS_I2C_EEPROM_ADDR_LEN=2 CONFIG_CMD_DM=y CONFIG_CMD_I2C=y CONFIG_LOADS_ECHO=y CONFIG_SYS_LOADS_BAUD_CHANGE=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_USE_BOOTFILE=y CONFIG_BOOTFILE="uImage" CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="FM1@DTSEC1" CONFIG_USE_ROOTPATH=y CONFIG_FSL_SATA_V2=y CONFIG_SYS_SATA_MAX_DEVICE=2 CONFIG_FSL_CAAM=y CONFIG_SYS_BR0_PRELIM_BOOL=y CONFIG_SYS_BR0_PRELIM=0xE8001001 CONFIG_SYS_OR0_PRELIM=0xF8000F85 CONFIG_SYS_BR3_PRELIM_BOOL=y CONFIG_SYS_BR3_PRELIM=0xFFDF0801 CONFIG_SYS_OR3_PRELIM=0xFFFFEFF7 CONFIG_DM_I2C=y CONFIG_I2C_SET_DEFAULT_BUS_NUM=y CONFIG_SYS_I2C_FSL=y CONFIG_SYS_I2C_EEPROM_ADDR=0x50 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=1024 CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_PHYLIB=y CONFIG_PHYLIB_10G=y CONFIG_PHY_TERANETICS=y CONFIG_PHY_VITESSE=y CONFIG_DM_MDIO=y CONFIG_PHY_GIGE=y CONFIG_E1000=y CONFIG_FMAN_ENET=y CONFIG_SYS_FMAN_FW_ADDR=0xEFF00000 CONFIG_MII=y CONFIG_PCIE_FSL=y CONFIG_SYS_QE_FMAN_FW_IN_NOR=y CONFIG_SYS_NS16550_SERIAL=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_ESPI=y CONFIG_USB=y CONFIG_USB_EHCI_FSL=y CONFIG_USB_MAX_CONTROLLER_COUNT=2 CONFIG_USB_STORAGE=y CONFIG_ADDR_MAP=y CONFIG_SYS_NUM_ADDR_MAP=64 CONFIG_POST=y