CONFIG_PPC=y CONFIG_TEXT_BASE=0x00200000 CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SF_DEFAULT_SPEED=10000000 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0x100000 CONFIG_DEFAULT_DEVICE_TREE="t2080qds" CONFIG_SPL_TEXT_BASE=0xFFFD8000 CONFIG_SYS_MONITOR_LEN=786432 CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL=y CONFIG_MPC85xx=y CONFIG_SYS_INIT_RAM_LOCK=y CONFIG_SYS_SRIO=y CONFIG_SRIO1=y CONFIG_SRIO2=y CONFIG_SRIO_PCIE_BOOT_MASTER=y CONFIG_TARGET_T2080QDS=y CONFIG_ENABLE_36BIT_PHYS=y CONFIG_SYS_BOOK3E_HV=y CONFIG_SYS_CACHE_STASHING=y CONFIG_SYS_MPC85XX_NO_RESETVEC=y CONFIG_USE_UBOOTPATH=y CONFIG_PCIE1=y CONFIG_PCIE2=y CONFIG_PCIE3=y CONFIG_PCIE4=y CONFIG_FSL_USE_PCA9547_MUX=y CONFIG_VID=y CONFIG_VID_FLS_ENV="t208xqds_vdd_mv" CONFIG_VOL_MONITOR_IR36021_READ=y CONFIG_VOL_MONITOR_IR36021_SET=y CONFIG_SYS_FSL_NUM_CC_PLLS=2 CONFIG_FSL_QIXIS=y # CONFIG_QIXIS_I2C_ACCESS is not set CONFIG_MP=y CONFIG_DYNAMIC_SYS_CLK_FREQ=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_RAMBOOT_PBL=y CONFIG_SYS_FSL_PBL_PBI="board/freescale/t208xqds/t208x_pbi.cfg" CONFIG_SYS_FSL_PBL_RCW="board/freescale/t208xqds/t2080_sd_rcw.cfg" CONFIG_BOOTDELAY=10 CONFIG_OF_BOARD_SETUP=y CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="setenv bootargs root=/dev/ram rw console=$consoledev,$baudrate $othbootargs;setenv ramdiskaddr 0x02000000;setenv fdtaddr 0x00c00000;setenv loadaddr 0x1000000;bootm $loadaddr $ramdiskaddr $fdtaddr" CONFIG_SYS_PBSIZE=276 CONFIG_ARCH_MISC_INIT=y CONFIG_BOARD_EARLY_INIT_R=y # CONFIG_SPL_FRAMEWORK is not set CONFIG_SPL_MAX_SIZE=0x28000 CONFIG_SPL_PAD_TO=0x40000 CONFIG_SPL_MMC_BOOT=y CONFIG_SPL_FSL_PBL=y CONFIG_SPL_SYS_CCSR_DO_NOT_RELOCATE=y CONFIG_SPL_FLUSH_IMAGE=y CONFIG_SPL_SKIP_RELOCATE=y CONFIG_SPL_GD_ADDR=0xfffc8000 CONFIG_SPL_RELOC_STACK=0xfffd8000 CONFIG_SPL_RELOC_MALLOC=y CONFIG_SPL_RELOC_MALLOC_ADDR=0xfffcb000 CONFIG_SPL_RELOC_MALLOC_SIZE=0xc800 CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_I2C=y CONFIG_SPL_MPC8XXX_INIT_DDR=y CONFIG_HUSH_PARSER=y CONFIG_CMD_IMLS=y CONFIG_CMD_GREPENV=y CONFIG_CMD_I2C=y CONFIG_LOADS_ECHO=y CONFIG_SYS_LOADS_BAUD_CHANGE=y CONFIG_CMD_MMC=y CONFIG_CMD_USB=y CONFIG_CMD_DHCP=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_FAT=y CONFIG_CMD_MTDPARTS=y CONFIG_MTDIDS_DEFAULT="nor0=fe8000000.nor,nand0=fff800000.flash,spi0=spife110000.0" CONFIG_MTDPARTS_DEFAULT="mtdparts=fe8000000.nor:1m(uboot),5m(kernel),128k(dtb),96m(fs),-(user);fff800000.flash:1m(uboot),5m(kernel),128k(dtb),96m(fs),-(user);spife110000.0:1m(uboot),5m(kernel),128k(dtb),-(user)" CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_USE_BOOTFILE=y CONFIG_BOOTFILE="uImage" CONFIG_USE_ETHPRIME=y CONFIG_ETHPRIME="FM1@DTSEC3" CONFIG_USE_ROOTPATH=y CONFIG_FSL_SATA_V2=y CONFIG_SYS_SATA_MAX_DEVICE=2 CONFIG_FSL_CAAM=y CONFIG_DYNAMIC_DDR_CLK_FREQ=y CONFIG_DIMM_SLOTS_PER_CTLR=2 CONFIG_DDR_ECC=y CONFIG_ECC_INIT_VIA_DDRCONTROLLER=y CONFIG_DM_I2C=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_SYS_I2C_FSL=y CONFIG_SYS_FSL_I2C_OFFSET=0x118000 CONFIG_SYS_FSL_HAS_I2C2_OFFSET=y CONFIG_SYS_FSL_I2C2_OFFSET=0x118100 CONFIG_SYS_FSL_HAS_I2C3_OFFSET=y CONFIG_SYS_FSL_I2C3_OFFSET=0x119000 CONFIG_SYS_FSL_HAS_I2C4_OFFSET=y CONFIG_SYS_FSL_I2C4_OFFSET=0x119100 CONFIG_SYS_I2C_EEPROM_ADDR=0x57 CONFIG_FSL_ESDHC=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y CONFIG_SYS_FLASH_EMPTY_INFO=y CONFIG_FLASH_CFI_MTD=y CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_FLASH_QUIET_TEST=y CONFIG_SYS_MAX_FLASH_SECT=1024 CONFIG_SYS_MAX_FLASH_BANKS=2 CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_EON=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_SST=y CONFIG_PHYLIB=y CONFIG_PHY_AQUANTIA=y CONFIG_PHY_REALTEK=y CONFIG_PHY_TERANETICS=y CONFIG_PHY_VITESSE=y CONFIG_E1000=y CONFIG_FMAN_ENET=y CONFIG_SYS_FMAN_FW_ADDR=0x104000 CONFIG_MII=y CONFIG_DM_PCI_COMPAT=y CONFIG_PCIE_FSL=y CONFIG_SYS_QE_FMAN_FW_IN_MMC=y CONFIG_SYS_NS16550_SERIAL=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_FSL_ESPI=y CONFIG_USB=y CONFIG_USB_EHCI_FSL=y CONFIG_USB_MAX_CONTROLLER_COUNT=2 CONFIG_USB_STORAGE=y CONFIG_ADDR_MAP=y CONFIG_SYS_NUM_ADDR_MAP=64