CONFIG_ARM=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_OMAP2PLUS=y CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x4030ff00 CONFIG_ENV_OFFSET=0x0 CONFIG_DEFAULT_DEVICE_TREE="am335x-sl50" CONFIG_AM33XX=y CONFIG_TARGET_AM335X_SL50=y CONFIG_SPL_MMC=y CONFIG_SPL_SERIAL=y CONFIG_SPL=y CONFIG_ENV_OFFSET_REDUND=0x20000 CONFIG_SPL_FS_FAT=y CONFIG_SPL_LIBDISK_SUPPORT=y CONFIG_TIMESTAMP=y CONFIG_SYS_BOOTM_LEN=0x1000000 CONFIG_DISTRO_DEFAULTS=y CONFIG_AUTOBOOT_KEYED=y CONFIG_AUTOBOOT_PROMPT="Press SPACE to abort autoboot in %d seconds\n" CONFIG_AUTOBOOT_DELAY_STR="d" CONFIG_AUTOBOOT_STOP_STR=" " CONFIG_SYS_CONSOLE_INFO_QUIET=y CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_SYS_MALLOC_SIZE=0x800000 CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_FS_EXT4=y CONFIG_SPL_I2C=y CONFIG_SPL_MTD=y # CONFIG_SPL_NAND_SUPPORT is not set CONFIG_SPL_NAND_DRIVERS=y CONFIG_SPL_NAND_ECC=y CONFIG_SPL_OS_BOOT=y CONFIG_SPL_FALCON_BOOT_MMCSD=y CONFIG_SYS_MMCSD_RAW_MODE_KERNEL_SECTOR=0x1700 CONFIG_SYS_MMCSD_RAW_MODE_ARGS_SECTOR=0x1500 CONFIG_SYS_MMCSD_RAW_MODE_ARGS_SECTORS=0x200 CONFIG_SPL_POWER=y CONFIG_SPL_WATCHDOG=y CONFIG_SPL_YMODEM_SUPPORT=y CONFIG_CMD_SPL=y CONFIG_CMD_ASKENV=y CONFIG_CMD_EEPROM=y CONFIG_SYS_I2C_EEPROM_ADDR_LEN=2 CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_SPI=y # CONFIG_CMD_SETEXPR is not set CONFIG_BOOTP_DNS2=y CONFIG_CMD_EXT4_WRITE=y CONFIG_OF_CONTROL=y CONFIG_ENV_OVERWRITE=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_DEV=1 CONFIG_SYS_MMC_ENV_PART=2 CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y CONFIG_VERSION_VARIABLE=y CONFIG_NET_RETRY_COUNT=10 CONFIG_BOOTP_SEND_HOSTNAME=y CONFIG_BOOTCOUNT_LIMIT=y CONFIG_SYS_BOOTCOUNT_BE=y CONFIG_SYS_I2C_LEGACY=y CONFIG_SPL_SYS_I2C_LEGACY=y CONFIG_SYS_I2C_EEPROM_ADDR=0x50 CONFIG_MMC_OMAP_HS=y CONFIG_PHY_SMSC=y CONFIG_MII=y CONFIG_DRIVER_TI_CPSW=y CONFIG_PMIC_TPS65217=y CONFIG_SPL_POWER_TPS65910=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_OMAP3_SPI=y CONFIG_LZO=y