CONFIG_ARM=y CONFIG_SYS_L2CACHE_OFF=y CONFIG_ARCH_TEGRA=y CONFIG_TEXT_BASE=0x80110000 CONFIG_SYS_MALLOC_F_LEN=0x2000 CONFIG_NR_DRAM_BANKS=2 CONFIG_ENV_SIZE=0x2000 CONFIG_ENV_OFFSET=0xFFFFDE00 CONFIG_DEFAULT_DEVICE_TREE="tegra124-apalis" CONFIG_SPL_TEXT_BASE=0x80108000 CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_SPL_STACK=0x800ffffc CONFIG_TEGRA124=y CONFIG_TARGET_APALIS_TK1=y CONFIG_TEGRA_GPU=y CONFIG_SYS_LOAD_ADDR=0x81000000 CONFIG_PCI=y CONFIG_FIT=y CONFIG_FIT_VERBOSE=y CONFIG_BOOTDELAY=1 CONFIG_OF_SYSTEM_SETUP=y CONFIG_BOOTCOMMAND="setenv fdtfile ${soc}-${fdt_module}-${fdt_board}.dtb && run distro_bootcmd" CONFIG_SYS_CBSIZE=1024 CONFIG_SYS_PBSIZE=1054 CONFIG_CONSOLE_MUX=y CONFIG_SYS_STDIO_DEREGISTER=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_DISPLAY_BOARDINFO_LATE=y CONFIG_ARCH_MISC_INIT=y CONFIG_SPL_FOOTPRINT_LIMIT=y CONFIG_SPL_MAX_FOOTPRINT=0x8000 # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x80090000 CONFIG_SPL_SYS_MALLOC_SIZE=0x10000 CONFIG_SYS_PROMPT="Apalis TK1 # " CONFIG_SYS_MAXARGS=32 # CONFIG_CMD_IMI is not set CONFIG_CMD_GPIO=y CONFIG_CMD_I2C=y CONFIG_CMD_MMC=y CONFIG_CMD_PCI=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y CONFIG_CMD_TIME=y CONFIG_CMD_EXT4_WRITE=y # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set CONFIG_OF_LIVE=y CONFIG_ENV_OVERWRITE=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SYS_MMC_ENV_PART=1 CONFIG_VERSION_VARIABLE=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_IP_DEFRAG=y CONFIG_TFTP_BLOCKSIZE=16352 CONFIG_TFTP_TSIZE=y CONFIG_USE_IPADDR=y CONFIG_IPADDR="192.168.10.2" CONFIG_USE_NETMASK=y CONFIG_NETMASK="255.255.255.0" CONFIG_USE_SERVERIP=y CONFIG_SERVERIP="192.168.10.1" CONFIG_SYS_I2C_TEGRA=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_TEGRA124_MMC_DISABLE_EXT_LOOPBACK=y CONFIG_E1000=y CONFIG_E1000_NO_NVM=y CONFIG_PCI_TEGRA=y CONFIG_DM_PMIC=y CONFIG_PMIC_AS3722=y CONFIG_DM_REGULATOR=y CONFIG_REGULATOR_AS3722=y CONFIG_SYS_NS16550=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_EHCI_TEGRA=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MANUFACTURER="Toradex" CONFIG_USB_GADGET_VENDOR_NUM=0x1b67 CONFIG_USB_GADGET_PRODUCT_NUM=0x4000 CONFIG_CI_UDC=y CONFIG_USB_GADGET_DOWNLOAD=y