CONFIG_ARM=y CONFIG_ARCH_CPU_INIT=y CONFIG_ARCH_AT91=y CONFIG_TEXT_BASE=0x0000000 CONFIG_SYS_MALLOC_LEN=0x50000 CONFIG_TARGET_AT91SAM9263EK=y CONFIG_ATMEL_LEGACY=y CONFIG_SYS_USE_NORFLASH=y CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x10000 CONFIG_ENV_SECT_SIZE=0x10000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="at91sam9263ek" CONFIG_SYS_MONITOR_LEN=262144 CONFIG_DEBUG_UART_BASE=0xffffee00 CONFIG_DEBUG_UART_CLOCK=100000000 CONFIG_DEBUG_UART_BOARD_INIT=y CONFIG_SYS_LOAD_ADDR=0x22000000 CONFIG_ENV_ADDR=0x107E0000 CONFIG_DEBUG_UART=y CONFIG_SYS_MONITOR_BASE=0x10000000 CONFIG_BOOTDELAY=3 CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=281 CONFIG_SYS_CONSOLE_IS_IN_ENV=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_RESET_PHY_R=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot> " # CONFIG_CMD_BDI is not set CONFIG_CMD_BOOTZ=y # CONFIG_CMD_IMI is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y # CONFIG_CMD_SOURCE is not set # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_BOOTP_BOOTFILESIZE=y CONFIG_CMD_PING=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_ENV_IS_IN_FLASH=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_ENV_ADDR_REDUND=0x107D0000 CONFIG_CLK=y CONFIG_CLK_AT91=y CONFIG_AT91_GPIO=y CONFIG_GENERIC_ATMEL_MCI=y CONFIG_MTD=y CONFIG_MTD_NOR_FLASH=y CONFIG_FLASH_CFI_DRIVER=y CONFIG_FLASH_SHOW_PROGRESS=0 CONFIG_SYS_FLASH_CFI=y CONFIG_SYS_MAX_FLASH_SECT=256 CONFIG_MTD_RAW_NAND=y CONFIG_NAND_ATMEL=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_SPI_FLASH_DATAFLASH=y CONFIG_MACB=y CONFIG_PINCTRL=y CONFIG_PINCTRL_AT91=y CONFIG_DM_SERIAL=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_ATMEL_USART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_TIMER=y CONFIG_ATMEL_PIT_TIMER=y CONFIG_USB=y CONFIG_SYS_USB_OHCI_SLOT_NAME="at91sam9263" CONFIG_USB_ATMEL=y