CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_ARCH_AT91=y CONFIG_TEXT_BASE=0x26f00000 CONFIG_SYS_MALLOC_LEN=0x81000 CONFIG_TARGET_AT91SAM9X5EK=y CONFIG_ATMEL_LEGACY=y CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x20003ef0 CONFIG_SF_DEFAULT_SPEED=30000000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="at91sam9g35ek" CONFIG_SYS_MONITOR_LEN=524288 CONFIG_DEBUG_UART_BASE=0xfffff200 CONFIG_DEBUG_UART_CLOCK=132000000 CONFIG_DEBUG_UART_BOARD_INIT=y CONFIG_ENV_OFFSET_REDUND=0x100000 CONFIG_SYS_LOAD_ADDR=0x22000000 CONFIG_DEBUG_UART=y CONFIG_FIT=y CONFIG_NAND_BOOT=y CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS0,115200 earlyprintk mtdparts=atmel_nand:256k(bootstrap)ro,768k(uboot)ro,256k(env_redundant),256k(env),512k(dtb),6M(kernel)ro,-(rootfs) rootfstype=ubifs ubi.mtd=6 root=ubi0:rootfs rw" CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="nand read 0x22000000 0x200000 0x600000; nand read 0x21000000 0x180000 0x20000; bootz 0x22000000 - 0x21000000" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=281 # CONFIG_CONSOLE_MUX is not set CONFIG_SYS_CONSOLE_IS_IN_ENV=y # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot> " CONFIG_CMD_BOOTZ=y CONFIG_CMD_MMC=y CONFIG_CMD_NAND=y CONFIG_CMD_NAND_TRIMFFS=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_BOOTP_BOOTFILESIZE=y CONFIG_CMD_PING=y CONFIG_CMD_FAT=y CONFIG_CMD_MTDPARTS=y CONFIG_CMD_UBI=y CONFIG_OF_CONTROL=y CONFIG_ENV_IS_IN_NAND=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_CLK=y CONFIG_CLK_AT91=y CONFIG_AT91_GPIO=y CONFIG_GENERIC_ATMEL_MCI=y CONFIG_MTD=y CONFIG_NAND_ATMEL=y CONFIG_ATMEL_NAND_HW_PMECC=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_ATMEL=y CONFIG_MACB=y CONFIG_PINCTRL=y CONFIG_PINCTRL_AT91=y CONFIG_DM_SERIAL=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_ATMEL_USART=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_TIMER=y CONFIG_ATMEL_PIT_TIMER=y CONFIG_USB=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_STORAGE=y CONFIG_VIDEO=y # CONFIG_VIDEO_BPP8 is not set # CONFIG_VIDEO_BPP32 is not set CONFIG_ATMEL_HLCD=y