CONFIG_ARM=y CONFIG_SKIP_LOWLEVEL_INIT_ONLY=y CONFIG_SPL_SKIP_LOWLEVEL_INIT_ONLY=y CONFIG_SPL_SYS_DCACHE_OFF=y CONFIG_ARCH_CPU_INIT=y # CONFIG_SPL_USE_ARCH_MEMCPY is not set # CONFIG_SPL_USE_ARCH_MEMSET is not set CONFIG_ARCH_AT91=y CONFIG_TEXT_BASE=0x21000000 CONFIG_SYS_MALLOC_LEN=0x460000 CONFIG_TARGET_TAURUS=y CONFIG_AT91_GPIO_PULLUP=y CONFIG_ATMEL_LEGACY=y CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_SPL_LDSCRIPT="arch/arm/cpu/u-boot-spl.lds" CONFIG_ENV_OFFSET=0x100000 CONFIG_SPL_DM_SPI=y CONFIG_DEFAULT_DEVICE_TREE="at91sam9g20-taurus" CONFIG_SPL_STACK=0x304000 CONFIG_SPL_SYS_MALLOC_F_LEN=0x1000 CONFIG_SPL=y CONFIG_DEBUG_UART_BASE=0xfffff200 CONFIG_DEBUG_UART_CLOCK=18432000 CONFIG_ENV_OFFSET_REDUND=0x180000 CONFIG_SPL_SPI_FLASH_SUPPORT=y CONFIG_SPL_SPI=y CONFIG_SYS_LOAD_ADDR=0x22000000 CONFIG_DEBUG_UART=y CONFIG_NAND_BOOT=y CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTCOMMAND=y CONFIG_BOOTCOMMAND="run flash_self" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=281 # CONFIG_DISPLAY_BOARDINFO is not set CONFIG_BOARD_EARLY_INIT_F=y CONFIG_SPL_MAX_SIZE=0x3e00 CONFIG_SPL_PAD_TO=0x20000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x3e00 CONFIG_SPL_BSS_MAX_SIZE=0x600 # CONFIG_SPL_LEGACY_IMAGE_FORMAT is not set CONFIG_SPL_SYS_MALLOC_SIMPLE=y # CONFIG_SPL_SHARES_INIT_SP_ADDR is not set CONFIG_SPL_SYS_MALLOC=y CONFIG_SPL_HAS_CUSTOM_MALLOC_START=y CONFIG_SPL_CUSTOM_SYS_MALLOC_ADDR=0x20ba0000 CONFIG_SPL_SYS_MALLOC_SIZE=0x460000 CONFIG_SPL_NAND_SUPPORT=y CONFIG_SPL_NAND_RAW_ONLY=y CONFIG_SPL_NAND_DRIVERS=y CONFIG_SPL_NAND_ECC=y CONFIG_SPL_NAND_SOFTECC=y CONFIG_SPL_NAND_BASE=y CONFIG_SPL_DM_SPI_FLASH=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="U-Boot> " # CONFIG_CMD_BDI is not set CONFIG_CMD_BOOTZ=y # CONFIG_CMD_IMI is not set # CONFIG_CMD_LOADS is not set CONFIG_CMD_NAND=y # CONFIG_CMD_PINMUX is not set CONFIG_CMD_SPI=y # CONFIG_CMD_SOURCE is not set # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_PING=y CONFIG_CMD_MTDPARTS=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_SPL_OF_PLATDATA=y CONFIG_ENV_IS_IN_NAND=y CONFIG_SYS_REDUNDAND_ENVIRONMENT=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_SPL_DM=y CONFIG_CLK=y CONFIG_CLK_AT91=y CONFIG_AT91_GPIO=y # CONFIG_MMC is not set # CONFIG_SYS_NAND_USE_FLASH_BBT is not set CONFIG_NAND_ATMEL=y CONFIG_SYS_NAND_BLOCK_SIZE=0x20000 CONFIG_SYS_NAND_PAGE_SIZE=0x800 CONFIG_SYS_NAND_OOBSIZE=0x40 CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y CONFIG_SYS_NAND_U_BOOT_OFFS=0x20000 CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_MACB=y CONFIG_RMII=y CONFIG_PINCTRL=y CONFIG_PINCTRL_AT91=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_ATMEL_USART=y CONFIG_WDT=y CONFIG_WDT_AT91=y CONFIG_SPL_CRC32=y CONFIG_HEXDUMP=y