CONFIG_ARC=y CONFIG_ISA_ARCV2=y CONFIG_TEXT_BASE=0x81000000 CONFIG_SYS_MALLOC_LEN=0x0200000 CONFIG_SYS_MALLOC_F_LEN=0x400 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80000f30 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="axs103" CONFIG_DEBUG_UART_BASE=0xe0022000 CONFIG_DEBUG_UART_CLOCK=33333333 CONFIG_SYS_CLK_FREQ=100000000 CONFIG_SYS_LOAD_ADDR=0x82000000 CONFIG_DEBUG_UART=y CONFIG_SYS_BOOTM_LEN=0x8000000 CONFIG_BOOTDELAY=3 CONFIG_USE_BOOTARGS=y CONFIG_BOOTARGS="console=ttyS3,115200n8" CONFIG_SYS_CBSIZE=256 CONFIG_SYS_PBSIZE=278 CONFIG_BOARD_TYPES=y CONFIG_BOARD_EARLY_INIT_F=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="AXS# " CONFIG_CMD_MMC=y CONFIG_CMD_SPI=y CONFIG_CMD_USB=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_DHCP=y CONFIG_CMD_PING=y CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_OF_CONTROL=y CONFIG_OF_EMBED=y CONFIG_ENV_IS_IN_FAT=y CONFIG_ENV_FAT_DEVICE_AND_PART="0:1" CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_USE_BOOTFILE=y CONFIG_BOOTFILE="uImage" CONFIG_NET_RANDOM_ETHADDR=y CONFIG_HSDK_CREG_GPIO=y CONFIG_MMC=y CONFIG_MMC_DW=y CONFIG_MMC_DW_SNPS=y CONFIG_MTD=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_STMICRO=y CONFIG_SPI_FLASH_MTD=y CONFIG_PHY_GIGE=y CONFIG_ETH_DESIGNWARE=y CONFIG_MII=y CONFIG_DM_SERIAL=y CONFIG_DEBUG_UART_SHIFT=2 CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_SYS_NS16550=y CONFIG_SYS_NS16550_MEM32=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_DESIGNWARE_SPI=y CONFIG_USB=y CONFIG_USB_OHCI_HCD=y CONFIG_USB_OHCI_GENERIC=y CONFIG_USB_STORAGE=y CONFIG_USE_PRIVATE_LIBGCC=y