CONFIG_MIPS=y CONFIG_SKIP_LOWLEVEL_INIT=y CONFIG_TEXT_BASE=0x80010000 CONFIG_NR_DRAM_BANKS=1 CONFIG_ENV_SIZE=0x2000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="brcm,bcm968380gerg" CONFIG_DM_RESET=y CONFIG_SYS_LOAD_ADDR=0x80100000 CONFIG_ARCH_BMIPS=y CONFIG_SOC_BMIPS_BCM6838=y CONFIG_SYS_MIPS_TIMER_FREQ=160000000 CONFIG_MIPS_CACHE_SETUP=y CONFIG_MIPS_CACHE_DISABLE=y # CONFIG_MIPS_BOOT_CMDLINE_LEGACY is not set # CONFIG_MIPS_BOOT_ENV_LEGACY is not set CONFIG_MIPS_BOOT_FDT=y # CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set CONFIG_OF_STDOUT_VIA_ALIAS=y CONFIG_SYS_CBSIZE=512 CONFIG_SYS_PBSIZE=545 CONFIG_DISPLAY_CPUINFO=y CONFIG_SYS_MALLOC_BOOTPARAMS=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="bcm968380gerg # " CONFIG_SYS_MAXARGS=24 CONFIG_CMD_CPU=y CONFIG_CMD_LICENSE=y # CONFIG_CMD_BOOTD is not set # CONFIG_CMD_ELF is not set # CONFIG_CMD_XIMG is not set # CONFIG_CMD_EXPORTENV is not set # CONFIG_CMD_IMPORTENV is not set # CONFIG_CMD_EDITENV is not set # CONFIG_CMD_SAVEENV is not set # CONFIG_CMD_ENV_EXISTS is not set # CONFIG_CMD_CRC32 is not set CONFIG_CMD_MEMINFO=y CONFIG_CMD_GPIO=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_NAND=y # CONFIG_CMD_SLEEP is not set CONFIG_SYS_RELOC_GD_ENV_ADDR=y # CONFIG_NET is not set # CONFIG_DM_DEVICE_REMOVE is not set CONFIG_BCM6345_GPIO=y CONFIG_LED=y CONFIG_LED_BCM6328=y CONFIG_LED_BLINK=y CONFIG_MTD=y CONFIG_DM_MTD=y CONFIG_MTD_RAW_NAND=y CONFIG_NAND_BRCMNAND=y CONFIG_NAND_BRCMNAND_6838=y CONFIG_SYS_NAND_ONFI_DETECTION=y CONFIG_PHY_RESET_DELAY=20 CONFIG_PHY=y CONFIG_BCM6368_USBH_PHY=y CONFIG_PINCTRL=y CONFIG_POWER_DOMAIN=y CONFIG_BCM6328_POWER_DOMAIN=y CONFIG_RESET_BCM6345=y CONFIG_DM_SERIAL=y CONFIG_BCM6345_SERIAL=y CONFIG_SYSRESET_WATCHDOG=y CONFIG_WDT_BCM6345=y CONFIG_LZO=y