CONFIG_ARM=y CONFIG_SYS_BOARD="beelink-s922x" CONFIG_ARCH_MESON=y CONFIG_TEXT_BASE=0x01000000 CONFIG_NR_DRAM_BANKS=1 CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x20000000 CONFIG_ENV_SIZE=0x2000 CONFIG_DM_GPIO=y CONFIG_DEFAULT_DEVICE_TREE="meson-g12b-gtking-pro" CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_DM_RESET=y CONFIG_MESON_G12A=y CONFIG_DEBUG_UART_BASE=0xff803000 CONFIG_DEBUG_UART_CLOCK=24000000 CONFIG_IDENT_STRING=" beelink" CONFIG_SYS_LOAD_ADDR=0x1000000 CONFIG_DEBUG_UART=y CONFIG_REMAKE_ELF=y CONFIG_FIT=y CONFIG_FIT_SIGNATURE=y CONFIG_FIT_VERBOSE=y CONFIG_LEGACY_IMAGE_FORMAT=y CONFIG_OF_BOARD_SETUP=y # CONFIG_DISPLAY_CPUINFO is not set CONFIG_MISC_INIT_R=y CONFIG_SYS_MAXARGS=32 # CONFIG_CMD_BDI is not set # CONFIG_CMD_IMI is not set CONFIG_CMD_DFU=y CONFIG_CMD_GPIO=y # CONFIG_CMD_LOADS is not set CONFIG_CMD_MMC=y CONFIG_CMD_USB=y CONFIG_CMD_USB_MASS_STORAGE=y # CONFIG_CMD_SETEXPR is not set CONFIG_CMD_REGULATOR=y CONFIG_OF_CONTROL=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y CONFIG_DFU_RAM=y CONFIG_MMC_MESON_GX=y CONFIG_MTD=y CONFIG_DM_MTD=y CONFIG_PHY_REALTEK=y CONFIG_DM_MDIO=y CONFIG_DM_MDIO_MUX=y CONFIG_ETH_DESIGNWARE_MESON8B=y CONFIG_MDIO_MUX_MESON_G12A=y CONFIG_MESON_G12A_USB_PHY=y CONFIG_PINCTRL=y CONFIG_PINCTRL_MESON_G12A=y CONFIG_POWER_DOMAIN=y CONFIG_MESON_EE_POWER_DOMAIN=y CONFIG_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_DEBUG_UART_ANNOUNCE=y CONFIG_DEBUG_UART_SKIP_INIT=y CONFIG_MESON_SERIAL=y CONFIG_USB=y CONFIG_DM_USB_GADGET=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_XHCI_DWC3=y CONFIG_USB_DWC3=y # CONFIG_USB_DWC3_GADGET is not set CONFIG_USB_DWC3_MESON_G12A=y CONFIG_USB_KEYBOARD=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_VENDOR_NUM=0x1b8e CONFIG_USB_GADGET_PRODUCT_NUM=0xfada CONFIG_USB_GADGET_DWC2_OTG=y CONFIG_USB_GADGET_DWC2_OTG_PHY_BUS_WIDTH_8=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_VIDEO=y # CONFIG_VIDEO_BPP8 is not set # CONFIG_VIDEO_BPP16 is not set CONFIG_SYS_WHITE_ON_BLACK=y CONFIG_VIDEO_MESON=y CONFIG_VIDEO_DT_SIMPLEFB=y CONFIG_SPLASH_SCREEN=y CONFIG_SPLASH_SCREEN_ALIGN=y